(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Application : Servo Motor, Standard
•Body Material : Aluminum, Stainless Steel
•Feature : High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid, Clamping see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Rigid Coupling Series, AR Type, Made of Aluminum Alloy
Nihon Miniature Coupling
•Application : Standard
•Body Material : Aluminum
•Feature : High Torque, High Torsional Rigidity, No Backlash, Small
For complete product overview and details on Rigid Coupling Series, AR Type, Made of Aluminum Alloy see the sections below:
Days to Ship: | 8 Days or more |
---|
Couplings - Keyless, N Couplings
MISUMI
Thrust Load Handling Couplings.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Rigid Type
For complete product overview and details on Couplings - Rigid, Setscrew see the sections below:
Days to Ship: | 8 Days or more |
---|
Couplings - Rigid, Split Clamping
MISUMI
•Application : Servo Motor, Standard
•Body Material : Aluminum, Stainless Steel
•Feature : High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid, Split Clamping see the sections below:
Days to Ship: | 10 Days or more |
---|
Couplings - Rigid, Long, Clamping
MISUMI
•Application : Servo Motor, Standard
•Body Material : Aluminum, Stainless Steel
•Feature : High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid, Long, Clamping see the sections below:
Days to Ship: | 10 Days or more |
---|
Couplings - Rigid, Inch or Metric Bore
MISUMI
•Application : Servo Motor, Standard
•Body Material : Aluminum Alloy
•Feature : Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid (Inch & Metric Bores) see the sections below:
Days to Ship: | 8 Days or more |
---|
NBK
•Application : Servo Motor, Stepping Motor
•Body Material : 303 Stainless Steel, A2017
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on MRG Rigid Coupling see the sections below:
Days to Ship: | 8 Days or more |
---|
NBK
•Application : Encoder, Servo Motor, Stepping Motor
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on XRP rigid couplings see the sections below:
Days to Ship: | 8 Days or more |
---|
NBK
•Application : Servo Motor, Stepping Motor
•Body Material : 303 Stainless Steel, A2017
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on MLR Rigid Coupling see the sections below:
Days to Ship: | 8 Days or more |
---|
Rigid Coupling Series, ARC Type, Made of Aluminum Alloy
Nihon Miniature Coupling
•Application : Standard
•Body Material : Aluminum
•Feature : High Torque, High Torsional Rigidity, No Backlash, Small
For complete product overview and details on Rigid Coupling Series, ARC Type, Made of Aluminum Alloy see the sections below:
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Allowable Misalignment |
Application |
Allowable Torque Range(N・m) |
For Shaft Size D1(mm) |
For Shaft Size D2(mm) |
Outer Dia. A(φ) |
Overall Length W(mm) |
Max. Rotational Speed Range(r/min) |
Feature |
Body Material |
Allowable Torque(N・m) |
Max. Rotational Speed(r/min) |
Allowable Lateral Misalignment Range(mm) |
| |||||||||||
Brand | MISUMI | Nihon Miniature Coupling | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | Nihon Miniature Coupling |
Product Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
| |||||
Allowable Misalignment | None | - | None | None | None | None | None | - | - | - | - |
Application | Standard / Servo Motor | Standard | Standard / Servo Motor | Standard / Servo Motor | Standard / Servo Motor | Standard / Servo Motor | Standard / Servo Motor | Servo Motor / Stepping Motor | Servo Motor / Stepping Motor / Encoder | Servo Motor / Stepping Motor | Standard |
Allowable Torque Range(N・m) | 0.05~1.00 ~ 5.01~10.00 | 0.05~1.00 | 5.01~10.00 ~ 50.01~100.00 | 0.05~1.00 ~ 3.01~5.00 | 0.05~1.00 ~ 1.01~3.00 | 0.05~1.00 ~ 1.01~3.00 | 0.05~1.00 ~ 1.01~3.00 | 0.05~1.00 ~ 20.01~50.00 | 0.05~1.00 ~ 3.01~5.00 | 0.05~1.00 ~ 5.01~10.00 | 0.05~1.00 |
For Shaft Size D1(mm) | 5 ~ 24 | 3 | 6 ~ 35 | 3 ~ 20 | 5 ~ 14 | 5 ~ 14 | - | 3 ~ 32 | 5 ~ 15 | 5 ~ 15 | 6 |
For Shaft Size D2(mm) | 5 ~ 24 | 3 | - | 3 ~ 20 | 5 ~ 14 | 5 ~ 14 | - | 3 ~ 32 | 5 ~ 15 | 5 ~ 15 | 6 |
Outer Dia. A(φ) | 16 ~ 50 | 16 | 13 ~ 51 | 16 ~ 40 | 16 ~ 32 | 16 ~ 32 | 16 ~ 32 | 16 ~ 65 | 16 ~ 39 | 16 ~ 32 | 16 |
Overall Length W(mm) | 16 ~ 55 | 16 | 21.5 ~ 71 | 24 ~ 44 | 16 ~ 32 | 22 ~ 40 | - | 16 ~ 65 | 20 ~ 48 | 22 ~ 40 | 16 |
Max. Rotational Speed Range(r/min) | 2001~4000 ~ 4001~10000 | 4001~10000 | - | 2001~4000 ~ 10001~78000 | 10001~78000 | 10001~78000 | 4001~10000 | 4001~10000 ~ 10001~78000 | 10001~78000 | 10001~78000 | 4001~10000 |
Feature | High Torsional Rigidity ~ No Backlash | High Torque ~ Small | High Torque ~ No Backlash | High Torsional Rigidity ~ No Backlash | High Torsional Rigidity ~ No Backlash | High Torsional Rigidity ~ No Backlash | Low Moment of Inertia ~ No Backlash | High Torque ~ No Backlash | High Torque ~ No Backlash | High Torque ~ No Backlash | High Torque ~ Small |
Body Material | Aluminum ~ Stainless Steel | Aluminum | Steel | Aluminum ~ Stainless Steel | Aluminum ~ Stainless Steel | Aluminum ~ Stainless Steel | Aluminum | Aluminum ~ Stainless Steel | - | Aluminum ~ Stainless Steel | Aluminum |
Allowable Torque(N・m) | 0.3 ~ 6 | 0.5 | 7.8 ~ 206 | 0.3 ~ 4 | 0.3 ~ 2 | 0.3 ~ 2 | 0.3 ~ 1.999 | 0.3 ~ 35 | 0.6 ~ 4.7 | 0.3 ~ 10 | 0.5 |
Max. Rotational Speed(r/min) | 4000 ~ 9500 | 10000 | - | 4000 ~ 24000 | 19000 ~ 39000 | 19000 ~ 39000 | 4800 ~ 9500 | 9000 ~ 39000 | 16000 ~ 39000 | 19000 ~ 39000 | 5000 |
Allowable Lateral Misalignment Range(mm) | - | - | - | - | - | - | 0.02~0.2 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy