(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Low cost, high torque density, compact size, low rotor inertia. High-resolution, incremental encoders (2500 lines, 10000 counts) IP65 rated for harsh environments.
Days to Ship: | 13 Days |
---|
MISUMI
[Feature]
•Digital servo drive in a compact package
•DSP-based current control, sinusoidal communication
•Operates from 24 to 80 VDC
•Provides motor current up to 7.0A rms continuous, 14.0A rms peak.
•8 Digital inputs, 4 digital outputs all optically isolated
•2 Analog inputs, +/- 10 volt range
•Multiple control options
•RS-232 port for programming and communications.
Days to Ship: | 13 Days |
---|
MISUMI
[Feature]
•Programmable digital servo drive in a compact package•DSP-based current control
•Fast 10/100 Ethernet programming and communications
•12 digital inputs, 6 digital outputs, all optically isolated
•1 analog input, +/-10 volt range.
•EtherNet/IP communications protocol for network communications with PLCs and other devices
•UDP & TCP Support
•Suuports all SVAC3-S and SVAC3-Q conteol modes
•Jerk filter for S-curve acceleration ramps
Days to Ship: | 13 Days |
---|
Brand |
---|
Product Series |
Days to Ship |
Category |
Frame Size(mm) |
Motor Wattage(W) |
Voltage Specifications |
Electromagnetic Brake |
Communication Ports |
Programming |
Rated Torque(N·m) |
Max Torque(N·m) |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | |||
Days to Ship | 13 Days | 13 Days | 13 Days |
Category | Motor | Drive | Drive |
Frame Size(mm) | 40 ~ 80 | - | - |
Motor Wattage(W) | 100 ~ 750 | - | - |
Voltage Specifications | DC / AC100-120 / AC200-240 | DC | AC200-240 |
Electromagnetic Brake | Yes | - | - |
Communication Ports | - | Ethernet/IP / Serial 232/485 / CAN-Bus | Ethernet / Ethernet/IP |
Programming | - | Q-Programmer Software / CAN Open / Si-Programmer Software / Streaming | Q-Programmer Software / Streaming |
Rated Torque(N·m) | 0.3 ~ 2.4 | - | - |
Max Torque(N·m) | 0.9 ~ 6.9 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy