(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stepper Motor - High Torque, NEMA 17
MISUMI
For complete product overview and details on Stepper Motor - High Torque, NEMA 17 see the sections below:
Days to Ship: | 13 Days or more |
---|
Stepper Motor - High Torque, NEMA 23
MISUMI
For complete product overview and details on Stepper Motor - High Torque, NEMA 23 see the sections below:
Days to Ship: | 5 Days or more |
---|
Stepper Motor - High Torque, NEMA 24
MISUMI
For complete product overview and details on Stepper Motor - High Torque, NEMA 24 see the sections below:
Days to Ship: | 13 Days |
---|
Stepper Motor - High Torque, NEMA 34
MISUMI
For complete product overview and details on Stepper Motor - High Torque, NEMA 34 see the sections below:
Days to Ship: | 5 Days or more |
---|
Stepper Motor - Integrated Drive and Motor, STM23 Series
MISUMI
The STM23Q integrated stepper is a drive+motor unit, fusing a NEMA 23 step motor and a sophisticated 5.0 A/phase (peak-of-sine) stepper drive into a single device. Power to the drive, located at the rear of the motor, must be supplied by an external DC supply.The STM23Q integrated stepper can operate in all of the same control modes as the S option, plus the ability to run a Q program stored in non-volatile memory. The STM23Q comes with an RS-485 port for programming and serial communications.
Days to Ship: | 5 Days or more |
---|
Stepper Motor Drive - AC Current, STAC Series
MISUMI
The STAC5 & STAC 6 series stepper drives are powerful, two-phase, bipolar step motor drives for high-speed, high-torque applications. It employs sophisticated current control designed for optimal smoothness over a wide speed range. Anti-resonance, torque ripple smoothing, and microstepping work together to bring step motor performance to a new high..
[Control modes: ] Si Programming, Streaming Commands, Analog Positioning, Encoder Following, Q Programming, EtherNet/IP.
[Output Current] 0.5-6.0 A/phase
[Communication Ports ] RS-232, RS-485, and EthernetEtherNet/IP
Days to Ship: | 13 Days |
---|
Days to Ship: | 13 Days |
---|
Stepper Motor Drive - DC Current, ST Series
MISUMI
The ST10 stepper drives are a family of compact digital stepper drives with multiple control options and many sophisticated features. Misumi offers below modes:.
[ ST10-IP ] EtherNet/IP communication networks, with full Q programming capabilities and optional encoder feedback.
[ ST10-Si ] Stand-alone Si programming and optional encoder feedback.
[ ST10-Q ] Stand-alone Q programming with more I/O and options for encoder feedback, RS-485, and Ethernet UDP & TCP communications.
[ ST10-Plus ] Stand-alone Q programming with limited I/O.
Days to Ship: | 13 Days or more |
---|
Stepper Motor - Integrated Drive and Motor, STM17 Series
MISUMI
STM17 integrated drive+motors fuse step motor and drive components into a single device. These integrated steppers offer a space-saving design that reduces wiring and saves on cost over separate motor and drive components. Misumi offers below models: .
[ STM17C ] Canopen protocols DS301 and DSP4032, Profile Position, Velocity, and Homing modes.
[ STM17R ] Pulse & direction, CW/CCW pulse.
[ STM17Q ] Executes stored Q programs, Networking with RS-485 or Ethernet options, Conditional processing & multi-tasking, Math functions, register manipulation, Encoder following, Third-party HMI compatibility.
Days to Ship: | 5 Days or more |
---|
Stepper Motor Drive - DC Current, STR Series
MISUMI
STR series stepper drives are compact, powerful, digital step & direction drives available for operation with either AC or DC supply voltages. Drives for DC power are ideal for smaller motors (NEMA sizes 11, 14, 17, 23), when physical space is limited around the drive, and when multiple drives are used on a common power supply. AC powered drives are best for larger motors (NEMA sizes 23, 24 and 34) and when maximimum power is required.
Days to Ship: | 5 Days or more |
---|
Stepper Motor - Integrated Drive and Motor, STM24 Series
MISUMI
STM integrated steppers are drive+motor units, fusing step motor and drive components into a single device. This space-saving design eliminates wiring and saves on cost over conventional motor and drive solutions. The STM24 integrated steppers combine high torque NEMA 24 step motors with a sophisticated step motor drive/controller. Power to the drive, located at the rear of the motor, must be supplied by an external DC supply.
Days to Ship: | 13 Days or more |
---|
High torque two-phase stepping motor PKP series SH geared type
Oriental Motor
For complete product overview and details on High torque two-phase stepping motor PKP series SH geared type see the sections below:
Days to Ship: | 20 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Category |
Voltage Specifications |
Programming |
Communication Ports |
Holding torque(N·m) |
Frame Size |
Closed Loop Feedback |
Step angle(°) |
Reduction Gear |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Oriental Motor |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | High torque two-phase stepping motor PKP series SH geared type | |||||||||||
Days to Ship | 13 Days or more | 5 Days or more | 13 Days | 5 Days or more | 5 Days or more | 13 Days | 13 Days | 13 Days or more | 5 Days or more | 5 Days or more | 13 Days or more | 20 Days or more |
Category | Motor | Motor | Motor | Motor | Integrated Motor | Drive | Drive | Drive | Integrated Motor | Drive | Integrated Motor | Motor |
Voltage Specifications | DC | DC / AC100-120 | DC | DC | DC | AC100-120 / AC200-240 | DC | DC | DC | DC | DC | DC |
Programming | - | - | - | - | Q-Programmer Software / CAN Open | Q-Programmer Software / Si-Programmer Software | Q-Programmer Software | Q-Programmer Software / Si-Programmer Software | Step & Direction or CW/CCW / Q-Programmer Software / CAN Open | Step & Direction or CW/CCW | Q-Programmer Software / CAN Open | - |
Communication Ports | - | - | - | - | Ethernet/IP / Serial RS232 / Serial RS485 / CAN-Bus | Ethernet/IP / Serial RS232 / Serial RS232/485 | Serial RS232 | Ethernet/IP / Serial RS232 / Serial RS232/485 | Serial RS232 / Serial RS485 / CAN-Bus / N/A | N/A | Serial RS232 / Serial RS485 / CAN-Bus | - |
Holding torque(N·m) | 0.22 ~ 0.55 | 0.5 ~ 1.9 | 0.9 ~ 2.5 | 2.8 ~ 8.9 | 0.9 ~ 1.5 | - | - | - | 0.5 | - | 2.4 | 0.2 ~ 4 |
Frame Size | NEMA 17 | NEMA 23 | NEMA 24 | NEMA 34 | NEMA 23 | - | - | - | NEMA 17 | - | NEMA 24 | 28 mm ~ 57 mm |
Closed Loop Feedback | Yes / No | Yes / No | No | Yes / No | Yes / No | Yes | No | Yes / No | Yes / No | No | Yes / No | No |
Step angle(°) | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | - | - | - | 1.8 | - | 1.8 | 0.05 ~ 0.5 |
Reduction Gear | No | No | No | No | No | - | - | - | No | - | No | Yes |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy