(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Encoder Extension Cable, 10 ft
MISUMI
For complete product overview and details on Cable for Encoder - 10 ft see the sections below:
Days to Ship: | 14 Days |
---|
External Torque Setting Device / External Speed Setting Device
Oriental Motor
[Features]·Variable resistor, single-turn type for setting torque motor units and speed control motors, and a multi-turn type for fine-tuning torque and rotational speed. ·Compatible motors are BX, BLE, BLF, BLH, MSS/W, MSC-1, ES01/ES02, and BHF.
Days to Ship: | 8 Days or more |
---|
Oriental Motor
[Features]·Fitting for installing DIN rails used to install relays, timers, etc., in control panels. Metal construction for secure mounting.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | Oriental Motor | Oriental Motor |
---|---|---|---|
Product Series | External Torque Setting Device / External Speed Setting Device | ||
Days to Ship | 14 Days | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy