(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepping Motors

A stepper motor is a motor that rotates in steps by a certain angle each time, like the second hand of a clock. A feature of these motors is the ability to perform fine positioning according to application. Available types include a 5-phase stepper motor that moves 0.72° per step and a 2-phase stepper ...Readmore

A stepper motor is a motor that rotates in steps by a certain angle each time, like the second hand of a clock. A feature of these motors is the ability to perform fine positioning according to application. Available types include a 5-phase stepper motor that moves 0.72° per step and a 2-phase stepper motor that moves 1.8° per step. A stepper motor cannot operate by itself. A controller that outputs command pulse signals for the motor rotational amount and rotational speed, and a driver that controls the rotation of the stepper motor according to the pulse signals are required.  ▲ Close

Days to Ship
  • All
  • 9 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  • 20 Days or Less
  • 21 Days or Less
  • 22 Days or Less
  • 30 Days or Less
  • 41 Days or Less
  1. 1
  • Stepper Motor, PK Series

    Stepper Motor, PK Series

    Oriental Motor

    Oriental Motor, stepper motor PK Series.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Stepper Motor, AZ Series

    Stepper Motor, AZ Series

    Oriental Motor

    [Features]・ Equipped with a newly developed ABZO sensor・ No external sensor required・ Reduction of origin return time・ No battery required・ Energy saving and low heat generation・ Three drivers to choose from to match your system configuration・ Easy operation that can be realized with the data setting software MEXE02

    • Volume Discount
    Days to Ship: 15 Days or more
  • Stepper Motor CRK/PK Series

    Stepper Motor CRK/PK Series

    Oriental Motor

    The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.[Features]・ Lineup of products with encoders (CRK only)・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to...Readmore

    • Volume Discount
    Days to Ship: 16 Days or more
  • Stepping Motor for Unit

    Stepping Motor for Unit

    Oriental Motor

    Single motor unit (constituent part) of the stepping motor unit.

    • Volume Discount
    Days to Ship: 9 Days or more
  • Stepper Motor, CSK Series

    Stepper Motor, CSK Series

    Oriental Motor

    Oriental Motor, Stepper Motor CSK Series.

    • Volume Discount
    Days to Ship: 21 Days or more
  • Stepper Motor, UPKW Series

    Stepper Motor, UPKW Series

    Oriental Motor

    Oriental Motor, Stepper Motor UPKW Series.

    • Volume Discount
    Days to Ship: 21 Days or more

Loading...

  1. 1

Related Categories to Stepping Motors