(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
OMRON
[Features]
・ Efficiency of startup
・ Improvement of device performance by evolution of motion control
・ Global support
Days to Ship: | 8 Days or more |
---|
AC Servo System 1S Series Cable
OMRON
This is an option for the servo motor 1S series.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Voltage Specifications |
Power Supply |
Electromagnetic Brake |
Output Rating(W) |
Type |
Brand | OMRON | OMRON |
---|---|---|
Product Series | ||
CAD |
| |
Days to Ship | 8 Days or more | 8 Days or more |
Voltage Specifications | AC200 Specification | AC100 Specification / AC200 Specification |
Power Supply | 3-Phase / Single Phase / Three Phase | Single Phase / 3-Phase / Single Phase / Three Phase |
Electromagnetic Brake | N/A | - |
Output Rating(W) | 100 ~ 3000 | - |
Type | Driver Only / Cable Type | Driver Only / Cable Type / Peripheral Devices |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy