(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Steel Ball (Precision Ball), SUJ2, Sized in Inches
Tsubaki Nakashima
•Material: 52100 Steel
•Size Unit: Inch
Days to Ship: | Same day or more |
---|
Show Stock Products
Precision Hardened Bearing Balls - Metric or Inch
MISUMI
[Features]Inch standard type and metric standard type are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Steel Ball (Precision Ball), SUJ2, Sized in mm
Tsubaki Nakashima
•Material: 52100 Steel
•Size Unit: mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Steel Ball (Precision Ball), SUS440C, Sized in mm
Tsubaki Nakashima
•Material: 440C Stainless Steel
•Size Unit: mm
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Tsubaki Nakashima | MISUMI | Tsubaki Nakashima | Tsubaki Nakashima |
---|---|---|---|---|
Product Series | ||||
CAD |
| |||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy