(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard Type Cam Followers - Caged, shielded type, CFB series.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Hexagon Hole
·CFB Series
Days to Ship: | 5 Days or more |
---|
Roller Followers - Spherical outer ring, non-insulated, NART series.
THK
[Features]-NART-R type (non-separable type): A non-separable type bearing with side plates fixed inside.-NART-VR type (non-separable type): A full-roll bearing suitable for places where heavy loads act at low speeds on the NART-R type.-Spherical processing is applied to the outer diameter of the outer ring to alleviate eccentric load.
Days to Ship: | Same day or more |
---|
Show Stock Products
THK
It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· CF-AB model comes with hex holes at both ends of the stud and grease nipple for lubriction at the rear. Can be installed and refilled from both directions.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Standard Type Cam Followers - Caged, sealed type, CFBUU series.【1-10 Pieces Per Package】
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Sealed Type
·With Hexagon Hole
·CFBUU Series
Days to Ship: | 5 Days or more |
---|
Cylindrical Roller Followers - Full complement type, with inner ring, NURT series.
IKO
IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Full Complement Type
·with Inner Ring
·Crowned Outer Ring
·NURT Series
Days to Ship: | 5 Days or more |
---|
Cylindrical Roller Cam Followers - Cageless type, with hexagonal key hole, NUCFBR series.
IKO
In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface. The eccentricity is 0.4 mm to 1.5 mm.
·Full Complement
·with Hexagon hole
·NUCFBR Series
Days to Ship: | 8 Days |
---|
Cam Followers - Head with hexagon wrench socket, flat.
MISUMI
Cam follower outer diameter is flat, configurations available for general, high load or low particle emission applications. Options with or without seals. Available in 52100 bearing steel or 440C stainless steel. Maximum operating temperatures of 80°C.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Roller Followers - NAST-ZZ Series.
THK
NAST type isolation bearing with side plates both sides of the inner ring to form a labyrinth seal.
Days to Ship: | Same day or more |
---|
Show Stock Products
THK
[Features]-Since a hexagonal hole is provided on the stud head side, it can be easily installed with a hexagon wrench.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
THK
This model is an economical Cam Follow having a driver groove or hexagon socket in the stud head. The all-stainless steel type (symbol M) is optimal for clean room applications since it does not develop rust from external atmosphere and generates little dust.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Roller Followers - NAST Series.
THK
Isolation bearing combining a thick inner inner ring and precision cage with needle roller.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cam Followers - CF-SFU Series.
THK
Type in which the uprights are staggered and can be fastened with screws to simplify installation. Ideal for equipment that does not have space for stud attachment. Type CF-SFU is only available with adhesive. The CF-SFU model is equipped with UU seals even when no UU symbol is used.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Eccentric Type Cam Followers - Full complement type, Sealed, Series CFEVBUU.
IKO
In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface. The eccentricity is 0.4 mm to 1.5 mm.
·Full Complement
·with Hexagon hole
·Sealed Type
·CFEVBUU Series
Days to Ship: | 8 Days |
---|
Standard Type Cam Followers - Caged, with shield, CFBR series.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Hexagon Hole
Stainless Steel
·CFBR Series
Days to Ship: | 10 Days or more |
---|
Roller Trackers - Double row, NUTR series.
NTN
A mechanism that allows the outer ring to roll on the raceway, it is a bearing used for eccentric rollers, guide rollers, rocker rollers, cam rollers and pressure rollers.
Days to Ship: | 8 Days or more |
---|
Cam Followers - With thrust balls, series CFN-R-A.
THK
It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· The CFN-R-A model is a cam follower incorporating an internal thrust ball. It has the effect of preventing wear and friction on the sliding surface when a thrust load is applied due to mounting error.
Days to Ship: | Same day or more |
---|
Show Stock Products
THK
Cam follower with an extremely fine needle roller.
[Features]
· Easy to use in limited spaces due to the small outer diameter
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Pins for Cam Followers - Threaded.
MISUMI
•Category: Roller Follower Pin
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Cam Followers - Straight groove, flat.
MISUMI
The outer diameter of the cam follower is flat. They can be configured for a general application or for an application where low particle emission is required (clean room). Available in 52100 bearing steel or 440C stainless steel. Cylindrical outer ring type roller. Roller guiding method: retainer type. Options with or without seals.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cam Followers - Hexagon socket for head and shank, flat.
MISUMI
Hex socket and grease fittings are mounted on both the head and thread part. They can be secured from either head or thread side. Greasing is enabled from both directions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cam Followers with Bracket - L-shaped, crowned or flat bracket.
MISUMI
The cam follower can be configured as flat or crowned as required by the application. Cam follower material available in 52100 bearing steel or 440C stainless steel, bracket material available in carbon steel or stainless steel. Cam follower center height can be configured from 17 to 64mm in 1mm intervals.
Days to Ship: | 10 Days or more |
---|
Roller Followers - With cage, NATR series.
NTN
Spherical shaped bearing used in a mechanism in which the outer ring rolls on the raceway. Various configurable options with or without shank, cylindrical or spherical outer ring. Options with or without seal.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inch Cam Followers - Full complement type, sealed, CRVUU series.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Sealed Type
·With Screwdriver Slot
·CRVUU Series
Days to Ship: | 8 Days or more |
---|
Cam Followers - Standard, CFV Series.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring. These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction. Also, they are designed to have minimal radial internal clearance to increase the loading zone, reducing the effect of shock loads and ensure stable long life.
·Standard Type
·CFV Series
Days to Ship: | 8 Days or more |
---|
Standard Type Cam Followers - Full complement type, sealed type, CFVBUUR series.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement
·Sealed Type
·With Hexagon Hole
·CFVBUUR Series
Days to Ship: | 5 Days or more |
---|
Non-Separable Roller Followers - Caged, with inner ring and seals, NARTUUR series.
IKO
IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Non-Separatable
·with Inner Ring
·Sealed Type
·NARTUUR Series
Days to Ship: | 5 Days or more |
---|
MISUMI
•Roller Type: Crowned Type
•Category: Roller Follower
•Roller Follower Type: Non-Separate
•Roller Guiding Method: Retainer Type
•Inner Ring: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 12 Days or more |
---|
Cam Followers - Urethane coated, flat keyway, crowned.
MISUMI
Urethane has a shore hardness of A90. Flat wrench fastening method. Available in 52100 bearing steel or 440C stainless steel. Options with or without seals. Maximum operating temperatures of 80°C. Grease hole located in head. Outer ring type: Crowned.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cam Followers - Urethane coated, hex keyway, crowned.
MISUMI
Hexagonal wrench fastening method. Available in 52100 bearing steel or 440C stainless steel. Maximum operating temperatures of 80°C. Outer ring urethane coating can be configured to A90 or A50 Shore hardness. Options with or without seals. Outer ring type: Crowned.
Days to Ship: | 8 Days or more |
---|
Cam Followers with Bracket - Block, crowned or flat bracket.
MISUMI
The cam follower can be configured as flat or crowned as required by the application. Cam follower material available in 52100 bearing steel or 440C stainless steel, bracket material available in carbon steel or stainless steel. Cam follower center height can be configured from 12 to 40mm in 1mm intervals.
Days to Ship: | 10 Days or more |
---|
Eccentric Roller Followers - Hexagonal keyway, crowned.
MISUMI
Crowned cam followers are used to keep the load evenly distributed if it is deflected or if there is any misalignment between the follower and the tracked surface. Since the stem is eccentric to the center of the cam follower, it is possible to fine tune the position by rotating the stem during assembly. Roller follower material available in 52100 bearing steel. Options with or without seals. Maximum operating temperatures of 80°C.
Days to Ship: | 8 Days or more |
---|
THK
Cam follower with stud head and screw section normally used for tap pipe processing.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Standard Type Cam Followers - Full complement type, with shield, CFVB series.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Shield Type
·With Hexagon Hole
·CFVB Series
Days to Ship: | 8 Days or more |
---|
Inch Cam Followers - Full complement type, sealed, series CRVBUU.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Sealed Type
·With Hexagon Hole
·CRVBUU Series
Days to Ship: | 8 Days or more |
---|
Caged Roller Follower - SRF Series
RBC BEARINGS
• Designed with large internal grease storage capacity for applications where relubrication is infrequent
• Cage guided rollers permit operation at high speeds
• Unsealed for reduced rolling resistance
• Considerably heavier cross section outer ring to reduce deformation under load
• Yoke style design allows for clevis mounting which provides support on both sides of the cam follower and permits use of a high strength pin
Days to Ship: | 9 Days or more |
---|
Cam Follower - Long Life, Double Row, RBC Series
RBC BEARINGS
The RBC Roller was developed for customers needing a high degree of assurance of long cam follower life. It can be used to great advantage in conveyors, automotive transfer lines or process industries-food, beverage, plastics, glass and others. Two paths of cylindrical rollers create stable outer ring support. The comparatively large diameter of the rollers provides substantially increased dynamic capacity and fatigue life. [Long life Cam Followers].
Seals can be removed for flow-through lubrication.
To specify RBC Roller® with crowned outer ring, add C
Days to Ship: | 9 Days |
---|
Cam Followers - Straight slot, crowned.
MISUMI
They can be configured for a general application or for an application where low particulate emission is required (clean room). Options with or without seals. Outer diameters selectable in sizes from 13 to 35mm. Available in 52100 bearing steel or 440C stainless steel. Crowned type roller. Roller guiding method: retainer type.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Cam Followers - Head with hexagon wrench socket, crowned.
MISUMI
Configurable carbon steel or stainless steel nuts. Options with or without seals. Configurations available for general, high load or low particulate applications. Available in 52100 bearing steel or 440C stainless steel. Maximum operating temperatures of 80°C.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
•Shaft: Provided
•Roller Type: Cylindrical Outer Ring
•Category: Cam Followers
•Tightening Method: Hex Socket on Head
•Unit: Metric Series
Days to Ship: | Same day or more |
---|
Show Stock Products
Cam Followers - Threaded for grease fittings, flat.
MISUMI
The outer diameter of the cam follower is flat. The thread for the grease fitting can be M6 or BSPT 1/8. The material is 52100 bearing steel. The outer diameter is crowned and can be configured in sizes from 16 to 52mm. The nut to secure it is carbon steel. The grease fitting can be included, configured by alterations.
Days to Ship: | 8 Days or more |
---|
Supports for Cam Follower - L Shape.
MISUMI
•Category: Cam Followers
For complete product overview and details on L-Shaped Brackets for Cam Followers see the sections below:
Days to Ship: | 10 Days or more |
---|
Eccentric Cam Followers - For hex wrench, crowned.
MISUMI
Crowned cam followers are used to keep the load evenly distributed if it is deflected or if there is any misalignment between the follower and the tracked surface. Since the stem is eccentric to the center of the cam follower, it is possible to fine adjust the position by turning the stem during assembly. Available in 52100 bearing steel. Options with or without seals. Maximum operating temperatures of 80°C.
Days to Ship: | 8 Days or more |
---|
Cam Followers - CFH-AB Series.
THK
The cam follower is a compact and highly rigid shaft bearing with a needle bearing built in.Ideal as a cam mechanism for automatic machines and dedicated machines, and as a guide roller for linear motion.[Types and features]-The CFH-AB type is a cam follower whose position can be easily finely adjusted by turning the stud because the stud mounting shaft and stud head are eccentric by 0.25 mm to 1.0 mm.-For this reason, machining and assembly man-hours can be significantly reduced, such as alignment with the cam groove and precision machining of the mounting hole position.・ CFH-AB type …… With grease nipple and hexagonal hole. Corresponding stud diameter [mm] is 12 to 30.
Days to Ship: | Same day or more |
---|
Show Stock Products
Standard Type Cam Followers - Caged, sealed type, series CFFBUU.
IKO
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Hexagon Hole
Stainless Steel
·CFFBUU Series
Days to Ship: | 5 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Category |
Roller Type |
Roller O.D. D(Ø) |
Roller Width B(mm) |
Roller Follower ID(mm) |
Thread Size on Cam Follower (M)(mm) |
Tightening Method |
Cam Follower: Stud Screw (Fine Thread)(mm) |
Material |
Roller Lining |
Cam Follower Type |
Roller Follower Type |
Shaft |
Unit |
Roller Guiding Method |
Inner Ring |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||
Brand | IKO | THK | THK | IKO | IKO | IKO | MISUMI | THK | THK | THK | THK | THK | IKO | IKO | NTN | THK | THK | MISUMI | MISUMI | MISUMI | MISUMI | NTN | IKO | IKO | IKO | IKO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | THK | IKO | IKO | RBC BEARINGS | RBC BEARINGS | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | THK | IKO |
Product Series | Standard Type Cam Followers - Caged, shielded type, CFB series. | Roller Followers - Spherical outer ring, non-insulated, NART series. | Standard Type Cam Followers - Caged, sealed type, CFBUU series.【1-10 Pieces Per Package】 | Cylindrical Roller Followers - Full complement type, with inner ring, NURT series. | Cylindrical Roller Cam Followers - Cageless type, with hexagonal key hole, NUCFBR series. | Eccentric Type Cam Followers - Full complement type, Sealed, Series CFEVBUU. | Standard Type Cam Followers - Caged, with shield, CFBR series. | Cam Followers with Bracket - L-shaped, crowned or flat bracket. | Inch Cam Followers - Full complement type, sealed, CRVUU series. | Standard Type Cam Followers - Full complement type, sealed type, CFVBUUR series. | Non-Separable Roller Followers - Caged, with inner ring and seals, NARTUUR series. | Cam Followers with Bracket - Block, crowned or flat bracket. | Standard Type Cam Followers - Full complement type, with shield, CFVB series. | Inch Cam Followers - Full complement type, sealed, series CRVBUU. | Standard Type Cam Followers - Caged, sealed type, series CFFBUU. | ||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 5 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 5 Days or more | 5 Days or more | 8 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 5 Days or more | 5 Days or more |
Same day or more
Show Stock Products | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Category | Cam Followers | Roller Follower | Cam Followers | Cam Followers | Roller Follower | Cam Followers | Cam Followers | Roller Follower | Cam Followers | Cam Followers | Roller Follower | Cam Followers | Cam Followers | Cam Followers | Roller Follower | Cam Followers | Cam Followers | Roller Follower Pin | Cam Followers | Cam Followers | Cam Followers | Cam Followers / Roller Follower | Cam Followers | Cam Followers | Cam Followers | Roller Follower | Roller Follower | Bracket for Cam Follower | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Roller Follower | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers | Cam Followers |
Roller Type | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring | Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring | Cylindrical Outer Ring | - | Cylindrical Outer Ring | Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring | Spherical Outer Ring | - | Spherical Outer Ring | Spherical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring | Spherical Outer Ring | Cylindrical Outer Ring | Cylindrical Outer Ring | - | Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring | Spherical Outer Ring / Cylindrical Outer Ring |
Roller O.D. D(Ø) | 10 ~ 90 | 16 ~ 90 | 30 ~ 72 | 10 ~ 90 | 35 ~ 110 | 22 ~ 62 | 10 ~ 26 | 19 ~ 90 | 10 ~ 26 | 13 ~ 26 | 19 ~ 90 | 16 ~ 52 | 22 ~ 62 | 10 ~ 52 | 35 ~ 110 | 13 ~ 22 | 5 ~ 12 | - | 13 ~ 35 | 30 ~ 52 | - | 16 ~ 90 | 12.7 ~ 44.45 | 13 ~ 19 | 16 ~ 90 | 16 ~ 90 | 16 ~ 47 | - | 13 ~ 26 | 13 ~ 26 | - | 16 ~ 35 | 16 ~ 90 | 16 ~ 62 | 12.7 ~ 47.625 | - | - | 13 ~ 32 | 10 ~ 32 | 5 ~ 12 | 16 ~ 52 | - | 16 ~ 35 | 30 ~ 80 | 10 ~ 52 |
Roller Width B(mm) | 7 ~ 35 | 11 ~ 32 | 14 ~ 29 | 7 ~ 35 | 18 ~ 30 | 12 ~ 29 | 7 ~ 12 | 13.8 ~ 25.8 | 7 ~ 12 | 9 ~ 12 | 9.8 ~ 19.8 | 11 ~ 24 | 12 ~ 29 | 7 ~ 24 | 19 ~ 32 | 9 ~ 12 | 3 ~ 7 | - | 9 ~ 18 | 14 ~ 24 | - | 12 ~ 32 | 9.525 ~ 25.4 | 9 ~ 11 | 11 ~ 35 | 11 ~ 30 | 11 ~ 24 | - | 9 ~ 12 | 9 ~ 12 | - | 11 ~ 18 | 11 ~ 35 | 11 ~ 29 | 9.525 ~ 25.4 | - | - | 9 ~ 14 | 7 ~ 14 | 3 ~ 7 | 11 ~ 24 | - | 11 ~ 18 | 14 ~ 35 | 7 ~ 24 |
Roller Follower ID(mm) | - | 5 ~ 50 | - | - | 15 ~ 50 | - | - | 6 ~ 50 | - | - | 6 ~ 50 | - | - | - | 15 ~ 50 | - | - | - | - | - | - | 5 ~ 50 | - | - | - | 5 ~ 50 | 5 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Thread Size on Cam Follower (M)(mm) | 3 ~ M10x1.25 | - | M12 ~ M20 | M 3x0.5 ~ M10x1.25 | - | M10x1.25 ~ M24x1.5 | M3 ~ M10 | - | M3 ~ M10 | M5 ~ M10 | - | M6 ~ M20 | M10x1.25 | M 3x0.5 ~ 20 | - | M5 ~ M10 | M2.5 ~ M6 | - | M5 ~ M16 | M12 ~ M20 | M5 ~ M12 | - | 6.35 ~ 19.05 | 5 ~ 8 | M 6x1 ~ M 10x1.25 | - | - | M5 ~ M16 | M5 ~ M10 | M5 ~ M10 | M6 ~ M12 | M6 ~ M16 | M6 ~ M30 | M 6x1 ~ M 10x1.25 | 1/4 - 28 ~ 19.05 | - | - | M5 ~ M16 | M3 ~ M12 | M2.5 ~ M6 | M6 ~ M20 | M5 ~ M12 | M6 ~ M16 | M12 ~ M20 | M 3x0.5 ~ M10x1.25 |
Tightening Method | Hex Socket on Head | - | Hex Socket on Head, Thread Side | Hex Socket on Head | - | Hex Socket on Head | Hex Socket on Head | - | Hex Socket on Head | With Driver Groove | - | Hex Socket on Head | Hex Socket on Head | Hex Socket on Head | - | Hex Socket on Head | Hex Socket on Head | - | With Driver Groove | Hex Socket on Head, Thread Side | - | - | With Driver Groove | Hex Socket on Head | Hex Socket on Head | - | - | - | With Driver Groove | Hex Socket on Head | - | Hex Socket on Head / Hex Socket on Head, Thread Side | With Driver Groove | Hex Socket on Head | Hex Socket on Head | - | Hex Socket on Head | With Driver Groove | Hex Socket on Head | Hex Socket on Head | With Driver Groove | - | Hex Socket on Head / Hex Socket on Head, Thread Side | Hex Socket on Head, Thread Side | Hex Socket on Head |
Cam Follower: Stud Screw (Fine Thread)(mm) | - | - | M24 × 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M30 × 1.5 | - |
Material | Carbon Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel | Carbon Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel | Stainless Steel | Carbon Steel | Carbon Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel | Carbon Steel | Carbon Steel | Carbon Steel | Carbon Steel / Stainless Steel | - | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel | Carbon Steel | Carbon Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel / Stainless Steel | Carbon Steel | Carbon Steel / Stainless Steel | Stainless Steel |
Roller Lining | None | None | None | None | None | None | None | None | None | None | None | None | None | None | - | None | None | None | None | None | None | None | None | None | None | None | None | None | With Urethane | With Urethane | None | None | None | None | None | - | - | None | None | None | None | None | None | None | None |
Cam Follower Type | Standard | - | Standard | Standard | - | Standard | Standard | - | Standard | Standard | - | Standard | With Eccentric Collar | Standard | - | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | - | - | - | Standard | Eccentric | Standard | Standard | Standard | - | Standard | Standard | Standard | - | - | - | Eccentric | Eccentric | Standard |
Roller Follower Type | - | Non-Separate | - | - | With Urethane | - | - | Separate | - | - | Separate | - | - | - | With Urethane | - | - | - | - | - | - | Non-Separate | - | - | - | Non-Separate | Non-Separate | - | - | - | - | - | - | - | - | Separate | Non-Separate | - | - | - | - | - | - | - | - |
Shaft | Provided | None | Provided | Provided | None | Provided | Provided | None | Provided | Provided | None | Provided | Provided | Provided | None | Provided | Provided | None | Provided | Provided | Provided | None | Provided | Provided | Provided | None | None | None | Provided | Provided | Provided | Provided | Provided | Provided | Provided | - | - | Provided | Provided | Provided | Provided | None | Provided | Provided | Provided |
Unit | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | - | Metric Series | Metric Series | - | Metric Series | Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | - | Metric Series | Metric Series | - | Metric Series | Metric Series | Metric Series | Inch Series | Inch Series | Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | - | Metric Series | Metric Series | Metric Series |
Roller Guiding Method | Retainer Type | Retainer Type / Full Roller Type | Retainer Type / Full Roller Type | Retainer Type | Full Roller Type | Full Roller Type | Retainer Type / Full Roller Type | Retainer Type | Retainer Type / Full Roller Type | Retainer Type | Retainer Type | Retainer Type | Full Roller Type | Retainer Type | Multi-Row Cylindrical Rollers | Retainer Type | Retainer Type / Full Roller Type | - | Retainer Type | Retainer Type / Full Roller Type | - | Retainer Type | Full Roller Type | Retainer Type | Full Roller Type | Retainer Type / Full Roller Type | Retainer Type | - | Retainer Type | Retainer Type | - | Retainer Type | Retainer Type | Full Roller Type | Full Roller Type | Retainer Type | Multi-Row Cylindrical Rollers | Retainer Type | Retainer Type / Full Roller Type | Retainer Type / Full Roller Type | Retainer Type | - | Retainer Type | Retainer Type | Retainer Type |
Inner Ring | - | Provided | - | - | Provided | - | - | Provided | - | - | Provided | Provided | - | - | Provided | - | Provided | - | - | - | - | Provided | - | - | - | Provided | Provided | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy