(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【BEARING WITH HOUSINGS】
Bearings with Housing - Direct mounting with piloted flange, with retaining rings.
MISUMI
These models have a piloted flange, the flange shape can be square, round or compact. Configurable bearing and housing material in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Double bearing, with retaining rings, with piloted flange, standard length.
MISUMI
The shape of the casing is selectable in three different options, round, square or compact. The housing material can be configured in steel, stainless steel or aluminum alloy with the option of adding some surface treatment. The internal diameter can be selected from 3 to 50mm.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Double bearing, with retaining rings, standard length.
MISUMI
These models have two bearings in the casing, the internal diameter of the bearing can be selected from 3m to 50mm, the shape of the flange is configurable in round, square or compact type, the material can be selected between steel, stainless steel or aluminum alloy. aluminum with surface treatment options.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Direct mounting, with retaining rings.
MISUMI
Flange shape selectable between square, round or compact, bearing material and casing configurable in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - T-shaped, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Double bearing, with retaining rings, short length.
MISUMI
These models have two bearings in the casing, the internal diameter of the bearing can be selected from 6m to 30mm, the shape of the flange is configurable in round, square or compact type, the material can be selected between steel or stainless steel with options of superficial treatments.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Direct mounting, compact housing.
MISUMI
Bearing and casing material configurable in carbon steel or stainless steel, three different types of seals available, inner diameter of the bearing selectable in sizes from 3 to 40mm.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Direct mount, without retaining rings.
MISUMI
The shape of the casing is selectable in three different options, round, square or compact. Configurable bearing and housing material in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Round housing, double bearings, with retaining rings, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flange Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Thrust bearings.
MISUMI
Thrust bearings included, standard housing or piloted flange option available. Material selectable between carbon steel or stainless steel with options for surface treatments.
Days to Ship: | 9 Days or more |
---|
Bearings with Housing - Clean room grease, two bearings.
MISUMI
Housing material selectable between stainless steel or aluminum with options for surface treatments. Flange shape configurable in round or square. Cleanroom grease contributes to low particle emission. Internal diameter, external diameter and bearing model selectable.
Days to Ship: | 9 Days or more |
---|
Bearings with Housing - Double bearing, without retaining rings, standard lengths.
MISUMI
They do not have retaining rings, these models have two bearings in the housing. The internal diameter of the bearing can be selected from 3m to 50mm, the flange shape is configurable in round, square or compact type, the material can be selected between steel, stainless steel or aluminum alloy with options of surface treatments.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Double bearing, with retaining rings, configurable length.
MISUMI
These models have two bearings in the casing, the internal diameter of the bearing can be selected from 3m to 50mm, the length of the casing is configurable from 20 to 120mm in 1mm intervals, the flange shape is configurable in round type, square or compact, the material can be selected from steel, stainless steel or aluminum alloy with options of surface treatments.
Days to Ship: | 9 Days or more |
---|
MISUMI
They do not have retaining rings, the shape of the flange is configurable in round, square or compact type. The material can be selected between steel, stainless steel or aluminum alloy with options of surface treatments, three types of optional seals.
Days to Ship: | 9 Days or more |
---|
Bearings with Housing - T-shaped, double bearing, without retaining rings.
MISUMI
•Type: Bearings with Housings
•Width T (mm): 25
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - L-shaped, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Height H (mm): 20
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: L-Shaped
•Bearing Type: Deep Groove Ball Bearings
Days to Ship: | 9 Days or more |
---|
Bearings with Housing - Bottom mount, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Days to Ship: | 8 Days or more |
---|
MISUMI
The length is configurable in 1mm intervals, seals available with contact, non-contact or double shield, the housing material can be configured in steel, stainless steel or aluminum with different options for surface treatments, the internal diameter, external diameter and the bearing they are selectable.
Days to Ship: | 9 Days or more |
---|
MISUMI
Angular Contact Bearings with Housings - Flanged type with Deep Groove Ball Bearings set in Back-to-Back Combination.
Days to Ship: | 12 Days or more |
---|
Bearings with Housing - Double bearing, without retaining rings, configurable length.
MISUMI
They do not have retaining rings, these models have two bearings in the housing. The internal diameter of the bearing can be selected from 3m to 50mm, the length of the housing is configurable from 20 to 120mm in 1mm intervals, the shape of the flange is configurable in round, square or compact type, the material can be selected between steel , stainless steel or aluminum alloy with options of surface treatments.
Days to Ship: | 9 Days or more |
---|
MISUMI
The shell length is configurable between 20 and 40mm in 1mm intervals, the shell shape is selectable in three different options, round, square or compact, the shell material can be configured in steel or aluminum alloy with option Adding some surface treatment, the inner diameter can be selected from 3 to 50mm.
Days to Ship: | 9 Days or more |
---|
Bearings with angular contact housings - Clamped at each end, with piloted flange.
MISUMI
Angular Contact Bearings with Housings - Pilot type with Deep Groove Ball Bearings set in Back-to-Back Combination.
Days to Ship: | 12 Days or more |
---|
Bearings with Housing - Angular contact bearings, round flange, double bearings.
MISUMI
Angular Contact Bearings with Housings - Compact Back-to-Back Combination Type
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Side mounted, with retaining rings.
MISUMI
Please use this if the installation surface space or the mounting pitch is limited.
Days to Ship: | 10 Days or more |
---|
Bearings with Housing - Clean room grease, one bearing.
MISUMI
Single bearing housing. Housing material selectable between stainless steel or aluminum. Cleanroom grease contributes to low particle emission. Internal diameter, external diameter and bearing model selectable.
Days to Ship: | 8 Days or more |
---|
Bearings with Housing - Compact housing, standard with pilots, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flanged Pilot Type
•Flange Shape: Compact Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - T-shaped housing, configurable, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Bottom Mount, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearing Support - Block, UPW type (Clamp Type Adjustment).
Miyoshi Machinery
•Type: Bearings with Housings, Outer Ring Captured
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Housing Material: Aluminum Alloy
Days to Ship: | 11 Days or more |
---|
Bearings with Housing - Double bearing, without retaining rings, long and with configurable length.
MISUMI
Selectable round or compact flange shape. Housing material selectable between steel or stainless steel. Internal diameter, external diameter and bearing model selectable. Its length is configurable from 51 to 160mm in 1mm intervals.
Days to Ship: | 10 Days or more |
---|
Bearings with Housing - T-shaped, double bearing, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
Days to Ship: | 9 Days or more |
---|
Bearings with Housing - T-shaped, with locating groove, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Days to Ship: | 11 Days or more |
---|
Bearings with Housing - T-shaped, double bearings, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
Days to Ship: | 11 Days or more |
---|
Bearings with Housing - Bottom mount, double bearings, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
Days to Ship: | 10 Days or more |
---|
Bearings with Housing - T-shaped, fixed outer ring, double bearings.
MISUMI
New Release T-Type. Bearing Holder with Outer Ring fixed Housing.
Days to Ship: | 12 Days or more |
---|
Bearings with Housing - Standard housing, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flange Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Housing with piloted flange, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flanged Pilot Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Compact housing, double bearings, with retaining rings, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Flange Type
•Flange Shape: Compact Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Direct mount housing, double bearings, compact, sizes in inches.
MISUMI
•Main Body Shape: Flange Type
•Flange Shape: Compact Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Round housing, with piloted flange, sizes in inches.
MISUMI
•Main Body Shape: Flanged Pilot Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel
•Seal: ZZ (Double Shield)
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - T-shaped housing, sizes in inches.
MISUMI
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - Double bearings, T-shaped housing, sizes in inches.
MISUMI
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel
•Seal: ZZ (Double Shield)
Days to Ship: | 17 Days or more |
---|
Bearings with Housing - T-shaped, with retaining rings, for clean room.
MISUMI
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Days to Ship: | 10 Days or more |
---|
Bearings with Housing - T-shaped, double bearings, without retaining rings, for clean room.
MISUMI
•Type: Bearings with Housings
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Stainless Steel
Days to Ship: | 10 Days or more |
---|
Bearings with Housing - Block-shaped, with retaining rings.
MISUMI
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Block
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body Shape |
Bearing Type |
Bearing I.D. d(mm) |
Bearing Material |
Bearing Retained |
Number of Bearings |
Housing Material |
Flange Shape |
Type |
Overall Length L(inch) |
Mount Type |
Surface Treatment |
Height H(inch) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Machinery | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Bearings with Housing - Direct mounting with piloted flange, with retaining rings. | Bearings with Housing - Double bearing, with retaining rings, with piloted flange, standard length. | Bearings with Housing - Double bearing, with retaining rings, standard length. | Bearings with Housing - Direct mounting, with retaining rings. | Bearings with Housing - Double bearing, with retaining rings, short length. | Bearings with Housing - Direct mount, without retaining rings. | Bearings with Housing - Round housing, double bearings, with retaining rings, sizes in inches. | Bearings with Housing - Double bearing, without retaining rings, standard lengths. | Bearings with Housing - Double bearing, with retaining rings, configurable length. | Bearings with Housing - T-shaped, double bearing, without retaining rings. | Bearings with Housing - Double bearing, without retaining rings, configurable length. | Bearings with angular contact housings - Clamped at each end, with piloted flange. | Bearings with Housing - Angular contact bearings, round flange, double bearings. | Bearings with Housing - Compact housing, standard with pilots, sizes in inches. | Bearings with Housing - T-shaped housing, configurable, sizes in inches. | Bearings with Housing - Double bearing, without retaining rings, long and with configurable length. | Bearings with Housing - T-shaped, double bearing, with retaining rings. | Bearings with Housing - T-shaped, with locating groove, with retaining rings. | Bearings with Housing - T-shaped, double bearings, with retaining rings. | Bearings with Housing - Bottom mount, double bearings, with retaining rings. | Bearings with Housing - T-shaped, fixed outer ring, double bearings. | Bearings with Housing - Housing with piloted flange, sizes in inches. | Bearings with Housing - Compact housing, double bearings, with retaining rings, sizes in inches. | Bearings with Housing - Direct mount housing, double bearings, compact, sizes in inches. | Bearings with Housing - Round housing, with piloted flange, sizes in inches. | Bearings with Housing - Double bearings, T-shaped housing, sizes in inches. | Bearings with Housing - T-shaped, with retaining rings, for clean room. | Bearings with Housing - T-shaped, double bearings, without retaining rings, for clean room. | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 9 Days or more | 9 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 11 Days or more | 10 Days or more | 9 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 12 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Main Body Shape | Flanged Pilot Type | Flanged Pilot Type | Flange Type | Flange Type | T-Shaped | Flange Type | Flange Type | Flange Type | Flange Type | Flange Type | Flange Type | Flange Type | Flange Type | Flanged Pilot Type | T-Shaped | L-Shaped | Bottom Mount | Flanged Pilot Type | - | Flange Type | Flanged Pilot Type | - | - | Front Mount | Flange Type | Flanged Pilot Type | T-Shaped | Bottom Mount | T-Shaped | Flanged Pilot Type | T-Shaped | T-Shaped | T-Shaped | Bottom Mount | T-Shaped | Flange Type | Flanged Pilot Type | Flange Type | Flange Type | Flanged Pilot Type | T-Shaped | T-Shaped | T-Shaped | T-Shaped | Block |
Bearing Type | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Needle Roller Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Angular Contact Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Angular Contact Bearings | Angular Contact Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings | Deep Groove Ball Bearings |
Bearing I.D. d(mm) | 3 ~ 50 | 3 ~ 50 | 3 ~ 50 | 3 ~ 50 | 3 ~ 40 | 6 ~ 30 | 3 ~ 40 | 3 ~ 50 | - | 7 ~ 30 | 3 ~ 20 | 3 ~ 50 | 3 ~ 50 | 3 ~ 50 | 3 ~ 40 | 3 ~ 30 | 3 ~ 62 | 3 ~ 50 | 15 ~ 50 | 3 ~ 50 | 3 ~ 50 | 15 ~ 50 | 15 ~ 50 | 10 ~ 30 | 3 ~ 20 | - | - | - | 20 ~ 22 | 8 ~ 35 | 5 ~ 30 | 3 ~ 30 | 3 ~ 30 | 3 ~ 30 | 15 ~ 30 | - | - | - | - | - | - | - | 6 ~ 20 | 6 ~ 20 | 8 ~ 20 |
Bearing Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel |
Bearing Retained | Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | No / Yes (with retaining ring) | No | Yes (with retaining ring) | No | No / Yes (with retaining ring) | No | Yes (with retaining ring) | No | No | Yes (with retaining ring) | Yes (with retaining ring) | No | No | No | Yes (with retaining ring) | No | No | Yes (with retaining ring) | No / Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | No | No | Yes (with retaining ring) | Yes (with retaining ring) | No | No | No | Yes (with retaining ring) | Yes (with retaining ring) | Yes (with retaining ring) | No | No | Yes (with retaining ring) | No | Yes (with retaining ring) | No | Yes (with retaining ring) |
Number of Bearings | Single | Double | Double | Single | Single | Double | Single | Single | Double | Single | Double | Double | Double | Double | Double | Single | Single | Double | Double | Double | Double | Double | Double | Single | Single | Single | Single | Single | Single | Double | Double | Single | Double | Double | Double | Single | Single | Double | Double | Double | Single | Double | Single | Double | Single |
Housing Material | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel | Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Aluminum Alloy | Carbon Steel | Carbon Steel | Carbon Steel / Stainless Steel | Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Aluminum Alloy | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel / Aluminum Alloy | Stainless Steel / Aluminum Alloy | Stainless Steel / Aluminum Alloy | Carbon Steel / Stainless Steel |
Flange Shape | Round Type / Square Type / Compact Type | Round Type / Square Type / Compact Type | Round Type / Square Type / Compact Type | Round Type / Square Type / Compact Type | - | Round Type / Square Type / Compact Type | Compact Type | Round Type / Square Type / Compact Type | Round Type / Square Type | - | Round Type / Compact Type | Round Type / Square Type / Compact Type | Round Type / Square Type / Compact Type | Round Type / Square Type / Compact Type | - | - | - | Round Type / Square Type / Compact Type | Round Type | Round Type / Square Type / Compact Type | Round Type / Square Type / Compact Type | Round Type | Round Type | - | Compact Type | Compact Type | - | - | - | Round Type / Square Type | - | - | - | - | - | Round Type / Square Type | Round Type / Square Type | Compact Type | Compact Type | Round Type / Square Type | - | - | - | - | - |
Type | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | - | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Angular Contact Bearings with Housings | Bearings with Housings | Bearings with Housings | Angular Contact Bearings with Housings | Angular Contact Bearings with Housings | Bearings with Housings | Bearings with Housings | - | - | - | Bearings with Housings, Outer Ring Captured | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings | Bearings with Housings, Outer Ring Captured | - | - | - | - | - | - | - | Bearings with Housings | Bearings with Housings | Bearings with Housings |
Overall Length L(inch) | - | - | - | - | - | - | - | - | 1 ~ 2-1/4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 51 ~ 160 | - | - | - | - | - | - | - | 1 ~ 3/4 | 1 ~ 3/4 | 1-3/4 ~ 2-1/4 | - | - | - | - | - |
Mount Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Base Face Type / Key Groove Type | Base Face Type / Key Groove Type | - | - | - | - | - | - | - | - | - | - | - | - |
Surface Treatment | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Electroless Nickel Plating / Clear Anodize / Not Provided | Clear Anodize / Not Provided | Clear Anodize / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided |
Height H(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 2 1/2 | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 3/4 | 1 ~ 3/4 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy