(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Flange Mount Bearing Units - Four-Bolt Square Flange, Cylindrical Bore with Set Screw, UCF Series
Asahi Seiko
•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Square flange shape unit
•Bearing Inner Dia. Shape: Cylindrical Bore Shape with Set Screw
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel
Days to Ship: | 8 Days or more |
---|
Asahi Seiko
•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleEccentric Collar
•Unit Body Material: Silver
Days to Ship: | Same day or more |
---|
Show Stock Products
Asahi Seiko
•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Round Flange Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical Bore Shape with Set Screw
•Unit Body Material: Cast Iron
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, UCF Series
FYH Bearing Units
Bearing unit that combines a bearing and a bearing box with a square flange
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cylindrical Bore with Set Screw, UCFL Series
Asahi Seiko
•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical Bore Shape with Set Screw
•Unit Body Material: Cast Iron
Days to Ship: | 8 Days or more |
---|
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Diamond-Shaped Flange
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Silver Body, Cylindrical Hole with Set Screw, KFL Series see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
FYH Bearing Units
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Round Flange
Fit: J7
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Four-Bolt Round Flange, Cast Iron, with Spigot, Adapter Type, UKFC Series see the sections below:
Days to Ship: | 11 Days or more |
---|
Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, with Spigot Joint, UCFS Series
FYH Bearing Units
Bearing unit that combines a bearing with a bearing box with a square flange and a spigot joint on the mounting surface
Days to Ship: | 11 Days or more |
---|
Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Diamond-Shaped
MISUMI
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Lightweight, SBLF Series
FS Bearing
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Diamond-Shaped Flange
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Lightweight, SBLF Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron
NTN
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel
•Set Screw: Cup Point
Days to Ship: | Same day or more |
---|
Show Stock Products
Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Square-Shaped
MISUMI
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Steel, SBPFL Series
FYH Bearing Units
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Diamond-Shaped Flange
Diameter Series Symbol: Used for Light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Steel Plate
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Steel, SBPFL Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Stainless Steel, USFL Series
FYH Bearing Units
Flanged unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron
NTN
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron, BLF Series
FYH Bearing Units
[Features]Diamond flange mount unit designed for weight reduction. ·Unit type: insert bearing unit. Allowable load of housing in the radial direction is approximately 1/2 of the basic dynamic load rating Cr of the bearing (assuming a safety rating of 4).
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, Adapter Type, UKF Series
FYH Bearing Units
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Square Flange
Fit: J7
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, Adapter Type, UKF Series see the sections below:
Days to Ship: | 11 Days or more |
---|
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical HoleEccentric Collar
Bearing Unit, Type: Diamond-Shaped Flange
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Stainless steel silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cylindrical Hole with Eccentric Ring, Stainless Steel Silver Body, MUFL Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Pillow Block, Sheet Metal Housing
MISUMI
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Steel Plate
•Surface Treatment: Black Oxide Coating
Days to Ship: | Same day or more |
---|
Show Stock Products
Flange Mount Bearing Units - Four-Bolt Square Flange, with Cast Iron Spigot
NTN
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Flange Mount Bearing Units - Four-Bolt Round Flange, Cast Iron, with Spigot Joint, UCFC Series
FYH Bearing Units
Bearing unit that combines a bearing and a bearing box with a round flange and a spigot joint on the mounting surface
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Two-Bolt Diamond Flange, Die Cast, UFL Series
FYH Bearing Units
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Diamond-Shaped Flange
Diameter Series Symbol: For small light load
Rolling Element Material: Steel
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Die Cast, UFL Series see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Flange Mount Bearing Units - One-Bolt Deformed Diamond Flange, Cast Iron, UCFA Series
FYH Bearing Units
Diamond-flanged unit with angle adjustment capabilities and a single fulcrum at the center. When mounting a bearing unit, fine adjustments can be made to the central support position
Days to Ship: | 8 Days or more |
---|
Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, UKFS Series
FYH Bearing Units
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Square Flange
Diameter Series Symbol: For Heavy Load
Fit: J7
Machining: No
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, UKFS Series see the sections below:
Days to Ship: | 12 Days or more |
---|
Flange Mount Bearing Units - Three-Bolt Round Flange, Steel, SBPF Series
FYH Bearing Units
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Round Flange
Diameter Series Symbol: Used for Light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Steel Plate
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Three-Bolt Round Flange, Steel, SBPF Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Unit, Type |
Bearing Unit, Type |
Pillow Type, Category |
Bearing Inner Dia. Shape |
Unit Body Material |
Rolling Element Material |
Shaft Bore Dia. d(φ) |
Surface Treatment |
Brand | Asahi Seiko | Asahi Seiko | Asahi Seiko | FYH Bearing Units | Asahi Seiko | Asahi Seiko | FYH Bearing Units | FYH Bearing Units | MISUMI | FS Bearing | NTN | MISUMI | FYH Bearing Units | FYH Bearing Units | NTN | FYH Bearing Units | FYH Bearing Units | Asahi Seiko | MISUMI | NTN | FYH Bearing Units | FYH Bearing Units | FYH Bearing Units | FYH Bearing Units | FYH Bearing Units |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Flange Mount Bearing Units - Four-Bolt Square Flange, Cylindrical Bore with Set Screw, UCF Series | Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, UCF Series | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cylindrical Bore with Set Screw, UCFL Series | Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, with Spigot Joint, UCFS Series | Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Diamond-Shaped | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Lightweight, SBLF Series | Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron | Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Square-Shaped | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Steel, SBPFL Series | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Stainless Steel, USFL Series | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron, BLF Series | Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, Adapter Type, UKF Series | Flange Mount Bearing Units - Pillow Block, Sheet Metal Housing | Flange Mount Bearing Units - Four-Bolt Square Flange, with Cast Iron Spigot | Flange Mount Bearing Units - Four-Bolt Round Flange, Cast Iron, with Spigot Joint, UCFC Series | Flange Mount Bearing Units - Two-Bolt Diamond Flange, Die Cast, UFL Series | Flange Mount Bearing Units - One-Bolt Deformed Diamond Flange, Cast Iron, UCFA Series | Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron, UKFS Series | Flange Mount Bearing Units - Three-Bolt Round Flange, Steel, SBPF Series | |||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 11 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||||||||||||
Unit, Type | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit |
Bearing Unit, Type | Square Flange Type | Diamond-Shaped Flange Type | Round Flange Type | Square Flange Type | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Round Flange Type | Square Flange Type / Others | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Square Flange Type | Square Flange Type | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Square Flange Type | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Square Flange Type | Round Flange Type | Diamond-Shaped Flange Type | Deformed Diamond-Shaped Flange Type | Square Flange Type | Round Flange Type |
Pillow Type, Category | - | Standard | Standard | - | Standard | Standard | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | - | - | - | - | - |
Bearing Inner Dia. Shape | Cylindrical HoleSet Screw | Cylindrical HoleEccentric Collar | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Taper HoleAdapter | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw / Taper HoleAdapter | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw / Taper HoleAdapter | Cylindrical HoleSet Screw | Taper HoleAdapter | Cylindrical HoleEccentric Collar | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw / Taper HoleAdapter | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Taper HoleAdapter | Cylindrical HoleSet Screw |
Unit Body Material | Cast Iron | Others | Cast Iron | Cast Iron | Cast Iron | Others | Cast Iron | Cast Iron | Cast Iron | - | Cast Iron | Cast Iron | Steel Plate | Stainless Steel | Cast Iron | Cast Iron | Cast Iron | Others | Steel Plate | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Steel Plate |
Rolling Element Material | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Shaft Bore Dia. d(φ) | 12 ~ 140 | 8 ~ 30 | 12 ~ 100 | 12 ~ 140 | 12 ~ 60 | 10 ~ 30 | 20 ~ 90 | 60 ~ 140 | 20 ~ 40 | 12 ~ 35 | 12 ~ 140 | 20 ~ 40 | 12 ~ 35 | 15 | 12 ~ 90 | 35 | 20 ~ 125 | 10 ~ 30 | 12 ~ 30 | 25 ~ 140 | 12 ~ 100 | 8 | 20 | 55 ~ 125 | 12 ~ 35 |
Surface Treatment | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Black Oxide Coating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy