(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HEPA Filtration Units - Air Volume Adjustable
MISUMI
•Single Phase Power Supply (v): 100
•Compatible Product: HEPAS100-5, HEPAS100-10
Days to Ship: | 21 Days or more |
---|
MISUMI
Filter used for composing a cleanroom. It can be attached to an aluminum extrusion.
Days to Ship: | 21 Days or more |
---|
Replacement Filters - HEPA/ULPA
MISUMI
•Type: Replacement Filters
For complete product overview and details on Replacement Filters - HEPA/ULPA see the sections below:
Days to Ship: | 22 Days or more |
---|
Mounting Brackets - for Filteration Units
MISUMI
Brackets for mounting filter units on aluminum extrusions.
Days to Ship: | 8 Days or more |
---|
Takigen
•Vertically long (mm): 191
•Horizontal Width (mm): 234
•Thickness (mm): 23
•Material: AES Resin
•Collar: White Crystal
Days to Ship: | 9 Days or more |
---|
Ventilator (Air Pressure Adjustment Valve), FE-603
Takigen
•Application: For intake and exhaust
•Operating Temperature: -30℃~+60℃
•Rated Voltage (v): AC100
•Vertically long (mm): 176
•Horizontal Width (mm): 176
Days to Ship: | 12 Days or more |
---|
Ventilator (Large Air Pressure Adjustment Valve) FE-602
Takigen
•Operating Temperature: -50℃~+60℃
•Rated Voltage (v): AC100
•Vertically long (mm): 206
•Horizontal Width (mm): 206
•Compatible panel thickness (mm): 85~150
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 21 Days or more | 21 Days or more | 22 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 12 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy