(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
This is a hot air generating unit. [Power Supply Frequency]For 50/60 Hz
Days to Ship: | 10 Days or more |
---|
MISUMI
•Type: Hot-Air Gun
•Maximum Air Volume (m2/min): 60
Days to Ship: | 10 Days or more |
---|
Hot Air Generator Accesories - Heat-Resistant Duct Hoses
MISUMI
Heat-Resistant Duct Hoses
For complete product overview and details on Hot Air Generator Accesories - Heat-Resistant Duct Hoses see the sections below:
Days to Ship: | 12 Days or more |
---|
Hot Air Generators - Air Circulation Type
MISUMI
Is capable of absorbing a heated air exhausted by equipment and thus, is excellent in heat efficiency.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Maximum Air Volume(m2/min) |
Heater Capacity(kw) |
Power Supply |
| ||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more |
Specifications |
|
|
| |
Type | Standard | Hot-Air Gun | - | Air Circulation |
Maximum Air Volume(m2/min) | - | 60 | - | - |
Heater Capacity(kw) | 1.3 ~ 5 | 0.35 ~ 0.44 | - | 1 |
Power Supply | Single-phase100V ~ Three-phase 200V | Single-phase100V ~ Single-phase 200V | - | Single-phase100V |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy