(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Tubular Heaters for Air Heating

Tubular heaters for air heating heat air using electric heating elements. Shapes include straight, U-shaped and M-shaped. The heating elements are made of stainless steel, so they have excellent corrosion resistance. They are used for drying parts of washing machines, duct heaters and heat ...Readmore

Tubular heaters for air heating heat air using electric heating elements. Shapes include straight, U-shaped and M-shaped. The heating elements are made of stainless steel, so they have excellent corrosion resistance. They are used for drying parts of washing machines, duct heaters and heat sources for industrial equipment. The maximum operating air temperature is 160°C. The finned type has a high watt density, so care must be taken regarding temperature rise and wind speed, etc. The plug type is easy to remove and replace due to its insertion shape.  ▲ Close

Days to Ship
  • All
  • 10 Days or Less
  • 15 Days or Less
  1. 1
  • Air Sheathed Heaters - Configurable, Straight or U-Shaped

    Air Sheathed Heaters - Configurable, Straight or U-Shaped

    MISUMI

    •Application: For Heating Gases•Diameter D Dimension (Ø): 12•Usage Pattern: Individual Item•Category Single Body: Sheathed Heater•Maximum Operating Temperature (°c): 160

    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 15 Days or more
  • Air Sheathed Heaters - Plug Type, for Heating Gases

    Air Sheathed Heaters - Plug Type, for Heating Gases

    MISUMI

    •Application: For Heating Gases•Diameter D Dimension (Ø): 12•Usage Pattern: Individual Item•Category Single Body: Sheathed Heater•Maximum Operating Temperature (°c): 160

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape

    Air Sheathed Heaters - Fixed, Straight / U-Shape / M-Shape

    MISUMI

    •Application: For Heating Gases•Diameter D Dimension (Ø): 12•Usage Pattern: Individual Item•Category Single Body: Sheathed Heater•Maximum Operating Temperature (°c): 160

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more

Loading...

  1. 1

Application example related to this category

Related Categories to Tubular Heaters for Air Heating