(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tubular heater for heating liquid is a heater used for heating various liquids. A tubular heater consists of a nichrome wire heating element enclosed in a metal sheath, and various shapes are available. Products are available that not only heat water or oil, but also chemicals that tend to cause cor ...Readmore
A tubular heater for heating liquid is a heater used for heating various liquids. A tubular heater consists of a nichrome wire heating element enclosed in a metal sheath, and various shapes are available. Products are available that not only heat water or oil, but also chemicals that tend to cause corrosion or liquids that react badly to metal ions. Products equipped with an overheating prevention function are also available. Another type is the immersion heater that is simply inserted into the liquid directly to heat the liquid. ▲ Close
Days to Ship |
|
---|
Sheathed Liquid Heater Accessories - Plug
MISUMI
•Heating Area Material: 316L Stainless Steel•Heat Generating Body Type: Nickel-chrome Wire•Diameter D Dimension (Ø): 12•Rated Voltage (v): 200•Category: Heaters
Days to Ship: | 10 Days or more |
---|
Sheathed Liquid Heater Accessories - Overheating Prevention
MISUMI
Has the bimetal thermostats built in to avoid unexpected over-temperature.
Days to Ship: | 10 Days or more |
---|
Sheathed Liquid Heater Accessories - PF Threaded Welding Socket
MISUMI
•Category: AccessoriesFor complete product overview and details on Sheathed Liquid Heater Accessories - PF Threaded Welding Socket see the sections below:
Days to Ship: | 8 Days or more |
---|
Sheathed Heaters for Liquid Heating - U-Shaped / M-Shaped
MISUMI
•Heating Area Material: 316L Stainless Steel•Heat Generating Body Type: Nickel-chrome Wire•Sheath Type: Standard•Diameter D Dimension (Ø): 12•Category: Heaters
Days to Ship: | 10 Days or more |
---|
Sheathed Heaters for Liquid Heating - Straight, One Terminal
MISUMI
•Heating Area Material: 316L Stainless Steel•Heat Generating Body Type: Nickel-chrome Wire•Sheath Type: Standard•Sheath Shape: Straight, One Terminal•Diameter D Dimension (Ø): 12
Days to Ship: | 15 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy