(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A plate heater is a slim heater used in various situations as an industrial heating element. It consists of heating wires such as nichrome wires sandwiched between slim insulation materials. The heater is used while gripped by metal plates or thermal insulation material. The objective of this product is ...Readmore
A plate heater is a slim heater used in various situations as an industrial heating element. It consists of heating wires such as nichrome wires sandwiched between slim insulation materials. The heater is used while gripped by metal plates or thermal insulation material. The objective of this product is to maintain a certain machine temperature to prevent condensation. Some types come with terminals or bolt holes for tighter fitting that maintains highly efficient thermal conductivity. ▲ Close
Days to Ship |
|
---|
Plate Heaters - Through Holes, Lead Wire or with Attachment Option
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Hot Plates
•Maximum Operating Temperature (°c): 300
•Heating Area Material: 430 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Plate Heaters - Ceramic, Small Size
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Ceramic Heater
•Heating Area Material: Ceramics
•Heat Generating Body Type: Tungsten
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Application |
Usage Pattern |
Category, Single Body |
Maximum Operating Temperature(°C) |
Heating Area Material |
Rated Voltage(V) |
Rated Output(W) |
Length L(mm) |
Width W(mm) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | Plate Heaters - Through Holes, Lead Wire or with Attachment Option | |
CAD |
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Specifications |
|
|
Application | For Metal and Mold Heating | For Metal and Mold Heating |
Usage Pattern | Individual Item | Individual Item |
Category, Single Body | Hot Plates | Ceramic Heater |
Maximum Operating Temperature(°C) | 300 | 200 |
Heating Area Material | Stainless Steel | Ceramics |
Rated Voltage(V) | 100 ~ 200 | 10~40 ~ 15~80 |
Rated Output(W) | 80 ~ 500 | 3~25 ~ 6~21 |
Length L(mm) | 50 ~ 300 | 15 ~ 20 |
Width W(mm) | 20 ~ 150 | 10 ~ 15 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy