(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Application: For Chemical Solution and Liquid Heating
•Rated Voltage (Range) (v): 200
•Usage Pattern: Individual Item
•Category Single Body: Band Heaters
•Maximum Operating Temperature (°c): 300
Days to Ship: | 8 Days or more |
---|
MISUMI
•Application: For Chemical Solution and Liquid Heating
•Diameter D Dimension (Ø): 2.5
•Rated Output (Range) (W): ~135
•Usage Pattern: Individual Item
•Category Single Body: Belt Heaters
Days to Ship: | 10 Days or more |
---|
MISUMI
•Application: For Chemical Solution and Liquid Heating
•Rated Output (Range) (W): ~135
•Usage Pattern: Individual Item
•Category Single Body: Belt Heaters
•Maximum Operating Temperature (°c): 180
Days to Ship: | 10 Days or more |
---|
MISUMI
•Application: For Chemical Solution and Liquid Heating
•Width W (mm): 20
•Usage Pattern: Individual Item
•Category Single Body: Belt Heaters
•Heat Generating Body Type: Nickel-chrome Wire
Days to Ship: | 10 Days or more |
---|
Belt Heaters - Silicone, Micro
MISUMI
•Application: For Chemical Solution and Liquid Heating
•Usage Pattern: Individual Item
•Category Single Body: Belt Heaters
•Maximum Operating Temperature (°c): 600
•Heating Area Material: 316 Stainless Steel
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Rated Voltage (Range)(V) |
Rated Output (Range)(W) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
Rated Voltage (Range)(V) | 200 | 100 ~ 200 | 100 ~ 200 | 100 ~ 200 | 100 ~ 200 |
Rated Output (Range)(W) | 150~250 ~ 300~560 | ~135 | ~135 | ~135 ~ 300~560 | 150~250 ~ 600~ |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy