(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface Temperature Sensors

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
  • Temperature Sensors - Magnetic Connetor Type

    Temperature Sensors - Magnetic Connetor Type

    MISUMI

    •Measurement Object: Temperature•Operating Temperature Range (?): 0::150•Number Of Elements: 1•Sheath Protecting Tube Shape: Magnets•Sheath Protecting Tube Material: Others

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 9 Days or more
  • Temperature Sensors - Temperature Measuirng Surface Type

    Temperature Sensors - Temperature Measuirng Surface Type

    MISUMI

    •Measurement Object: Temperature•Operating Temperature Range (?): -50::150•Number Of Elements: 1•Sheath Protecting Tube Shape: Plates•Sheath Protecting Tube Material: Brass + Nickel Plating

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Application example related to this category

Related Categories to Surface Temperature Sensors