(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Temperature Sensors - Round Crimp Terminal, K-Thermocouple
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::250
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Ring Terminal Type
•Type: Thermocouple
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Round Thermal Tip Sensors Silicone Type
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Ring Terminal for Moving Part
•Type: Thermocouple
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Spade Crimp Terminal, K-Thermocouple
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: With Spade Terminals
•Type: Thermocouple
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Measurement Object |
Type |
Thermocouple Type |
Thermocouple Structure |
Operating Environment |
Number of Elements |
Sheath, Protecting Tube Shape |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | Temperature Sensors - Round Thermal Tip Sensors Silicone Type | ||
CAD |
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
Measurement Object | Temperature | Temperature | Temperature |
Type | Thermocouple | Thermocouple | Thermocouple |
Thermocouple Type | K | K | K |
Thermocouple Structure | Grounded Type | Grounded Type | Grounded Type |
Operating Environment | Standard | Standard | Standard |
Number of Elements | 1 | 1 | 1 |
Sheath, Protecting Tube Shape | With Ring Terminals | With Ring Terminals | With Spade Terminals |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy