Thermocouples & Accessories
Days to Ship |
- All
- Same day
- 8 Days or Less
- 13 Days or Less
|
-
Sheathed Thermocouples
MISUMI
•Measurement Object: Temperature•Operating Temperature Range (?): 20::200•Number Of Elements: 1•Sheath Protecting Tube Shape: Not Provided (Sheathed Thermocouple only)•Type: Thermocouple
- CAD :
- 2D / 3D
Days to Ship: |
13 Days or more
|
-
K Thermocouple Connectors
MISUMI
•Type: Related ComponentsFor complete product overview and details on K Thermocouple Connectors see the sections below:
- CAD :
- 2D / 3D
Days to Ship: |
Same day or more
|
Show Stock Products
-
Days to Ship: |
13 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Type
|
---|
Thermocouple Type
|
---|
Operating Environment
|
---|
Number of Elements
|
---|
Sheath, Protecting Tube Shape
|
---|
Sheath, Protecting Tube Length L(mm)
|
---|
| ![Sheathed Thermocouples](//content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110300386070/110300386070_001.jpg?$product_view_c$)
| ![K Thermocouple Connectors](//content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110300381010/110300381010_003.jpg?$product_view_c$)
| ![Compensating Lead Wires](//content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/110300386160/110300386160_001.jpg?$product_view_c$)
|
---|
Brand | MISUMI | MISUMI | MISUMI |
---|
Product Series | Sheathed Thermocouples | K Thermocouple Connectors | Compensating Lead Wires |
---|
CAD | | | |
---|
Days to Ship |
13 Days or more
|
Same day or more
Show Stock Products |
13 Days or more
|
---|
Specifications | | | |
---|
Type | Thermocouple | Related Components | Related Components |
---|
Thermocouple Type | K | - | - |
---|
Operating Environment | Standard | - | - |
---|
Number of Elements | 1 | - | - |
---|
Sheath, Protecting Tube Shape | Not Provided (Sheathed Thermocouple only) | - | - |
---|
Sheath, Protecting Tube Length L(mm) | 200 ~ 3000 | - | - |
---|
Loading...
Specification/Dimensions
-
Type
-
Thermocouple Type
-
Operating Environment
-
Number of Elements
-
Sheath, Protecting Tube Shape
-
Metric / Inch
-
Sheath, Protecting Tube Length L(mm)
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Thermocouples & Accessories
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy