(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Temperature Sensors - Heat Resistant
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::200
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Temperature Sensors - L-Shaped
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: L Type
•Sheath Protecting Tube Material: 316 Stainless Steel
Days to Ship: | 12 Days or more |
---|
Temperature Sensors - Standard
MISUMI
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
•Attaching Portion Shape: Sleeve
Days to Ship: | Same day or more |
---|
Show Stock Products
Temperature Sensors - Sheath Type for Moving Parts
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Days to Ship: | 8 Days or more |
---|
MISUMI
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 304 Stainless Steel
•Probe Dia. d Dimension (Ø): 3.2
Days to Ship: | 8 Days or more |
---|
General Purpose Temperature Sensor TN1 Series Lead Wire Type Sheathed Thermocouple, Ungrounded
Nihon Densoku
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
•Attaching Portion Shape: Sleeve
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Lead Wire Protection
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Connector Type
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Double Element Type
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): -20::70
•Number Of Elements: 2
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Chemical Resistant
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): -20::70
•Number Of Elements: 1
•Sheath Protecting Tube Material: Stainless + Fluorine
•Probe Dia. d Dimension (Ø): 5.3
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Sheath Type, Lead Wire Length Configurable
MISUMI
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 316 Stainless Steel
•Attaching Portion Shape: Sleeve
Days to Ship: | 15 Days or more |
---|
Temperature Sensors - Tapered Thread
MISUMI
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 304 Stainless Steel
•Probe Dia. d Dimension (Ø): 3.2
Days to Ship: | 8 Days or more |
---|
MISUMI
•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 304 Stainless Steel
•Probe Dia. d Dimension (Ø): 3.2
Days to Ship: | 8 Days or more |
---|
Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts
MISUMI
•Type: Related Components
•Thread Size: R1/8
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Thermocouple Type |
Sheath, Protecting Tube Material |
Thermocouple Structure |
Operating Environment |
Number of Elements |
Sheath, Protecting Tube Shape |
Probe Dia. d(Ø) |
Probe Length L(mm) |
Attaching Portion Shape |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Densoku | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | General Purpose Temperature Sensor TN1 Series Lead Wire Type Sheathed Thermocouple, Ungrounded | Temperature Sensors - Sheath Type, Lead Wire Length Configurable | Connecting Parts for Temperature Sensors - Plugs / Mounting Holders / Bolts | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
| |
Type | Thermocouple | Thermocouple | Thermocouple / Temperature Measuring Resistor | Thermocouple | Thermocouple / Temperature Measuring Resistor | Thermocouple | Thermocouple | Thermocouple / Related Components | Thermocouple | Thermocouple | Thermocouple / Temperature Measuring Resistor | Thermocouple / Temperature Measuring Resistor | Thermocouple / Temperature Measuring Resistor | Related Components |
Thermocouple Type | K | K | K | K | K | K | K | K | K | K | K / J | K | K | - |
Sheath, Protecting Tube Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless + Fluorine | Stainless Steel | Stainless Steel | Stainless Steel | - |
Thermocouple Structure | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | Isolated Neutral Type | - |
Operating Environment | Heat Resistant | Standard | Standard | Standard | Standard | Standard / Heat Resistant | Standard | Standard | Standard | Chemical Resistant | Standard | Standard | Standard | - |
Number of Elements | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 1 | 1 | 1 | 1 | - |
Sheath, Protecting Tube Shape | Straight | L Type | Straight | Straight | Straight | Straight | Straight | Straight | Straight | - | Straight | Straight | Straight | - |
Probe Dia. d(Ø) | 1 ~ 3.2 | 1.6 ~ 3.2 | 0.5 ~ 4.8 | 1.6 ~ 3.2 | 3.2 | 1 ~ 8 | 3.2 | 1.6 ~ 3.2 | 3.2 ~ 4.8 | 5.3 | 1 ~ 4.8 | 3.2 | 3.2 | - |
Probe Length L(mm) | 30 ~ 150 | 100 ~ 300 | 30 ~ 300 | 50 ~ 150 | 100 | 100 ~ 300 | 100 ~ 300 | 300 ~ 500 | 100 ~ 300 | 200 ~ 400 | 50 ~ 1500 | 65 | 65 | - |
Attaching Portion Shape | Sleeve | Sleeve | Sleeve | Sleeve | None | Sleeve | Sleeve | None | Sleeve | Sleeve | Sleeve | Tapered Thread (R1/8) | Flange | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy