(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rotary Simplified Adjustment Units - Manually Operated Tables
MISUMI
Manual index table with easy positioning in 30-degree increments using the plunger.
Days to Ship: | 15 Days or more |
---|
Rotary Simplified Adjustment Units - Angle Adjusting
MISUMI
Good clamping ability prevents angular slippage.
Days to Ship: | 8 Days or more |
---|
Simple Adjustment Units - Tilt Stages
MISUMI
This can be used for Z-axis tilting adjustments.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Load Capacity (Range)(N) |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Table Material |
Table Surface Treatment |
Guiding Mechanism |
Table Size (Thickness) H(mm) |
Clamp |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | Rotary Simplified Adjustment Units - Manually Operated Tables | ||
CAD |
|
|
|
Days to Ship | 15 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
Load Capacity (Range)(N) | 500.1 to 1000 / 1001 to 1500 / 1501 to 2000 | 5 to 30 | 5 to 30 |
Feeding Method | Handles | Handles | Feed Screw |
Table Size (Length) L(mm) | 50 ~ 200 | 31 ~ 49.5 | 58 |
Table Size (Width) W(mm) | 50 ~ 200 | 35 ~ 55 | 60 |
Table Material | Steel | Stainless Steel / Aluminum | Aluminum |
Table Surface Treatment | Electroless Nickel | Black Anodize | Clear Anodize |
Guiding Mechanism | - | Slide Guide | - |
Table Size (Thickness) H(mm) | - | 16 | 33.5 |
Clamp | - | Hex Socket Head Cap Screws | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy