(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
[Motorized] Goniometer Stages - Ball Screw (GMPBG)
MISUMI
Goniometer Stages suitable for repeatedly being driven at fine angle.
The options for height of Rotation Center are as follows: Single Axis: 70, 96, 122. Double Axis: 70, 96.
Days to Ship: | 12 Days or more |
---|
[Motorized] Goniometer Stages - Worm Gear - Black (GMPG)
MISUMI
This type of Goniometer Stages comes in a variety of size and work distance (height of rotation center) options.
The options for Height of Rotation Center are as follows: Single Axis: 40, 50, 60, 75, 100, 125. Double Axis: 40, 50, 75, 100.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Motor, Motor Characteristics |
Table Material |
Guiding Mechanism |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Load Capacity (Range)(N) |
Rotation Center Height(mm) |
Sensors |
|
| |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
Days to Ship | 12 Days or more | 12 Days or more |
Specifications |
|
|
Type | Goniometer Stage | Goniometer Stage |
Motor, Motor Characteristics | 5-Phase Stepping Motor Standard | 5-Phase Stepping Motor Standard |
Table Material | Aluminum | Aluminum |
Guiding Mechanism | Cross Roller | Cross Roller |
Feeding Method | Ball Screw | Worm Gears |
Table Size (Length) L(mm) | 60 ~ 70 | 40 ~ 60 |
Table Size (Width) W(mm) | 60 ~ 70 | 40 ~ 60 |
Load Capacity (Range)(N) | 30.1 to 50 | 5 to 30 / 30.1 to 50 |
Rotation Center Height(mm) | 50 ~ 125 | 40 ~ 125 |
Sensors | Limit + Home | Limit + Home |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy