(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Motorized XY-Axis Stages - Linear Ball Guide, Compact, XYCV
MISUMI
XY-Axis Type with High Rigidity, Compact width and Space-saving design overall.
Days to Ship: | 15 Days or more |
---|
Motorized XY-Axis Stages - Linear Ball Guide, Stroke 30-75 mm, XYCVL/XYCVLC
MISUMI
High rigidity, compact width, 30~75mm of travel distance.
Days to Ship: | 12 Days or more |
---|
Motorized XY-Axis Stages - Linear Ball Guide, Low Profile, XYMSG
MISUMI
XY-Axis Motorized Stages with High Rigidity, High Precision, and a Low Profile.
Days to Ship: | 12 Days or more |
---|
Motorized XY-Axis Stages - Cross Roller Guide, Compact, XYCR
MISUMI
XY-Axis Stage; compact size with excellent accuracy.
Days to Ship: | 15 Days or more |
---|
Motorized XY-Axis Stages - Cross Roller Guide, Standard, XYMPG
MISUMI
Compact, high accuracy, XY-Axis Stage.
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Motor, Motor Characteristics |
Minimum Resolution(µm) |
Table Material |
Guiding Mechanism |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Stroke (X Distance)(mm) |
Stroke (Y Distance)(mm) |
Load Capacity (Range)(N) |
Sensors |
|
|
|
| ||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Motorized XY-Axis Stages - Linear Ball Guide, Stroke 30-75 mm, XYCVL/XYCVLC | Motorized XY-Axis Stages - Linear Ball Guide, Low Profile, XYMSG | Motorized XY-Axis Stages - Cross Roller Guide, Compact, XYCR | Motorized XY-Axis Stages - Cross Roller Guide, Standard, XYMPG | |
CAD |
|
|
|
|
|
Days to Ship | 15 Days or more | 12 Days or more | 12 Days or more | 15 Days or more | 15 Days or more |
Specifications |
|
|
|
|
|
Type | XY-Axis Stages | XY-Axis Stages | XY-Axis Stages | XY-Axis Stages | XY-Axis Stages |
Motor, Motor Characteristics | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / 5-Phase Stepping Motor, with Brake / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor Standard |
Minimum Resolution(µm) | 1 ~ 2 | 1 ~ 2 | 1 ~ 2 | 1 ~ 2 | 2 |
Table Material | SCM420 Alloy Steel Equivalent | Stainless Steel | Stainless Steel | Aluminum | Aluminum |
Guiding Mechanism | Linear Ball | Linear Ball | Linear Ball | Cross Roller | Cross Roller |
Feeding Method | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw |
Table Size (Length) L(mm) | 60 ~ 70 | - | 40 ~ 110 | 40 ~ 60 | 70 |
Table Size (Width) W(mm) | 60 | - | 40 ~ 70 | 40 ~ 60 | 60 |
Stroke (X Distance)(mm) | 20 ~ 30 | 30 ~ 75 | 13 ~ 50 | 15 ~ 20 | 30 |
Stroke (Y Distance)(mm) | 20 ~ 30 | 30 ~ 75 | 13 ~ 50 | 15 ~ 20 | 30 |
Load Capacity (Range)(N) | 30.1 to 50 | 50.1 to 100 | 50.1 to 100 | 30.1 to 50 | 30.1 to 50 |
Sensors | Limit + Home | - | Limit + Home / Limit + Home + Near Home | Limit + Home | Limit + Home |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy