Optical Surface Plates
An optical surface plate is a table that is used for conducting optical experiments, and for using optical microscopes and measuring instruments. It is a thin type with a thickness of about 50 mm to 60 mm and can be easily placed on an existing stand or laboratory table to create a space for optical experiments. The material inside is a honeycomb structure made of aluminum or stainless steel, and it achieves a high degree of vibration damping which allows accurate experiments, measurements and work. The surface plate is made of highly durable stainless steel, and many types have tapped holes. Magnetic stands can also be used for those made of magnetized stainless steel. Sizes range from as small as 300 mm x 300 mm to as large as 2,400 mm x 1,200 mm, and can be selected according to the application. There is also a cleanroom type.
-
Thin Steel Honeycomb Optical Surface Plate
Suruga Seiki
Thin-type designed for experiment space and reduced costs. An optical experiment surface plate that can create the space for an optical experiment by simply placing on the top of the existing experiment table or stand.
[Features]
Thin-type optical surface plate designed for experiment space and reduced costs.
Clean Room Specifications also available.
Days to Ship: |
18 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to Optical Surface Plates
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy