Optomechanic Right Angle Brackets
The L-shaped bracket is a support bracket with holes so that the parts to be fixed can be assembled with bolts and nuts. Widely used in construction sites such as installation of air-conditioning ducts and pipes using wall surfaces, electrical wiring, etc. The material ranges from metal, such as stainless steel, aluminum, iron, etc. to resin, and can be used according to the environment. There are drill holes, slotted holes, tapped holes, and holes with tolerance. There are various shapes such as varying surface treatments, plate thicknesses, number of holes, hole positions, etc. so it is necessary to select one that suits the application. The advantage of the L-shaped bracket is that it does not require welding because the parts to be fixed are screwed and mounted. Also, depending on the securing method when attaching to the side plate, it can be used for both L types and inverted L types.
Days to Ship |
- All
- 8 Days or Less
- 11 Days or Less
- 13 Days or Less
|
-
L Type Bracket
Suruga Seiki
Can be mounted to rod. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
|
|
---|
Brand | Suruga Seiki |
---|
Product Series | L Type Bracket |
---|
CAD | |
---|
Days to Ship |
8 Days or more
|
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to Optomechanic Right Angle Brackets
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy