(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
Lightweight aluminum (black anodized), and can compose linear optical experiment system with the dedicated carriers.
[Features]
· Can be mounted to the vibration isolation table directly with M6 bolts.
· The bench width and height are 50 mm and 25 mm, respectively, with low optical axis and high stability.
· The products with /ST at the end of their model numbers include a scale.
· The guideline of the total load on the optical bench shall be 10 or less times as large as the bench's own weight avoiding uneven and concentrated loading.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
A10 connection carrier for fixing the optical bench to the base of optical plates etc. Depending on the base, magnet, plate etc. are required. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This is thin, lightweight, and non-rust type. Linear and low optical axis optical experiment system can be configured by using dedicated carrier. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Mini carrier for optical bench
Suruga Seiki
[Features]
· Carrier for optical bench A16.
· The guideline of the load on the carrier for optical bench shall be 20 or less times as large as the carrier's own weight avoiding uneven and concentrated loading.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy