(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
The length, diameter, and tap can be set from the table. In the case of special tap, special outer diameter, please contact us. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 15 Days or more |
---|
Suruga Seiki
It is a stainless steel pole. Use to connect with cross clamp etc, by using screw of M16P=1 and standing on various stage-based type etc. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Rod used for mounting of stainless steel optical parts. Possible to use holder for opts-station where the M4 screw is attached as the rod type holder.
[Features]
Rod used for [A40M/A41M] stainless optical part mounting .
Possible to use holder for opts-station where the M4 screw is attached as the rod type holder.
Rod used for [A40M/A41M/A42] stainless optical part mounting .
Possible to mount on every kind of holder in common from A40 to A42 and with the screw of M6P =1 attached.
Can fix confidently the wrench through the hole when mounting to the holder because the through hole of φ3 mm or φ4 mm is under the M6 screw.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
By using this rod, it is possible to set the holder to a variety of optical axis heights without having to purchase a new rod. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 12 Days or more |
---|
Adjustable Height Pole Set (Tip M6)
Suruga Seiki
Used to change the height of height-adjustable platform. A desired length can be specified in 1-mm increments up to 300 mm. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 16 Days or more |
---|
Suruga Seiki
Fixing by collet tightening method provides good stability and more effective fixing. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
It is a stand to be used for height adjustment of the holder or other similar products. Rod is fixed by the contact of two lines and point contact of the clamping screw, can be fixed securely. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Up/Down fine movement rod stand
Suruga Seiki
[Features]
· Rod stand which can move finely up and down.
· The rod can be moved finely up and down by turning the adjustment knob with knurled after fixing the rod with the rod fixing knob.
· Fixed with the upper and lower fixing clamps after finishing adjustment.
· The fine movement range is 10 mm.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This part is used as a rod stand. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
[Features]
· An extendable, non-magnetic stainless steel pole with a male thread and tapped holes.
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
CAD |
|
|
|
|
| ||||||
Days to Ship | 15 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 16 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 16 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy