(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Aluminum Breadboard (for M4/M6)
Suruga Seiki
[Features]
· Can be placed on an existing testing bench to construct a space-saving experimental system unit.
· The unit constructed on the breadboard can be moved to, or and stored in any place.
· The surface the breadboard is anodized. The breadboard has handles, and thus is easy to move.
· The grid on the upper surface has M4 and M6 tapped through holes at intervals of 25 mm.
· Provides M6 bolt holes for fixing to the anti-vibration table.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
•Main materials/surface treatment: Aluminum Alloy
Days to Ship: | 18 Days or more |
---|
Aluminum bread-board (handle for A64)
Suruga Seiki
Place on top of the existing lab bench, an experimental system unit can be constructed in a space-saving manner. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· This is an aluminum bread board for an optical station 40 mm stage.
· An optical system is set and includes a handle that can be carried as is.
· The M3 tap is processed at 16 mm on the upper surface.
Flatness: 0.20 mm or less.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
·Can easily make the optical system into a unit.
[Features]
· It is the smallest tooling plate among the line up.
· With the opt station and 40mm stage and such in combination as a unit, move or fixed to the anti-vibration table or the breadboard, and can be easily stored.
· The tapping machining top surface of the matrix have setting of 8mm and 16mm for M3, 25mm for M6 and all are through-holes.
· For fixing to anti-vibration table and such, a bolt hole for M6 has been processed.
· It is easy to combine an opt station, and optical system composed of 40mm stage and such into a unit.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Chuo Precision Industrial | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
| |
Days to Ship | 8 Days or more | 18 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy