(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Photo Sensor Cams - Adjustable Angle
MISUMI
Slit angle can be adjusted after installation.
Days to Ship: | 12 Days or more |
---|
MISUMI
By using this in combination with multiple sensor units on trial, the slit angle can be adjusted to a value required on the spot.
Days to Ship: | 8 Days or more |
---|
MISUMI
Combination use with Photo Sensor allows rotational speed detection.
Days to Ship: | 10 Days or more |
---|
Limit Switch Flags - with Slit
MISUMI
For complete product overview and details on Limit Switch Flags - with Slit see the sections below:
Days to Ship: | 8 Days or more |
---|
Photo Sensor Cams - Polyacetal
MISUMI
For complete product overview and details on Photo Sensor Cams - Polyacetal see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
This is of Clamping Hub Type and thus, can be mounted on a shaft without damaging it.
Days to Ship: | 10 Days or more |
---|
Limit Switch Flags - with Set Screw
MISUMI
[Features]·Position detection is possible by using it together with a limit switch
Days to Ship: | 8 Days or more |
---|
Photo Sensor Cams - Clamping, Inch
MISUMI
•Type: Clamping
•Material: 5052 Aluminum Alloy
•Surface Treatment: Black Anodize
Days to Ship: | 10 Days or more |
---|
NBK
For complete product overview and details on Photo Sensor Flange, MPF see the sections below:
Days to Ship: | 8 Days or more |
---|
Sensor Bracket, L-Shaped Dog Bracket
Iwata Manufacturing
•Material: Low Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Plate Thickness (mm): 1.6
Days to Ship: | 10 Days or more |
---|
Sensor Bracket, Z-Shaped Bracket
Iwata Manufacturing
•Material: Low Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Plate Thickness (mm): 1.6
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | Iwata Manufacturing | Iwata Manufacturing |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 12 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy