(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rails for Switches and Sensors - Aluminum, L Dimension Selectable, DIN Rails
MISUMI
Aluminum rails allowing to mount an amplifier for optical fiber sensor.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rails for Switches and Sensors - Aluminum, L Dimension Selectable
MISUMI
Rails for Switches and Sensors with the overall length configurable.
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Aluminum, L Dimension Configurable
MISUMI
Rails for Switches and Sensors with the overall length.
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Bar Nuts
MISUMI
Bar nuts for sensor slots. Spring integrated nuts to prevent falling down for vertical use are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rails for Switches and Sensors - C-Shaped
MISUMI
For complete product overview and details on Rails for Switches and Sensors - C-Shaped see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Microphoto Sensors
MISUMI
Based on sheet metal and thin/lightweighed. Therefore, suitable for mounting photomicro sensors.
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Standard Length
MISUMI
Iron Rails suitable for mounting sensors and switches.
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Rail Mount Fittings
MISUMI
•Type: Rail Accessories
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | Same day |
---|
Show Stock Products
Nuts for Sensor Rails - Pre-Assembly
MISUMI
Nuts hard to fall off into inside of the rail even when installed on vertical rail, and dedicated for Rails for Switches and Sensors - Steel
Days to Ship: | 8 Days or more |
---|
Nuts for Sensor Rails - Post-Assembly
MISUMI
Nuts for Switch/Sensor-dedicated Rail, Steel Type which can be post-assembled on the center of rail.
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Simple Brackets
MISUMI
•Type: Rail Accessories
•Mounting Hole: Through Holes/Slotted Holes
•Hole Position: Hole Position Fixed
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Grounding Blocks
MISUMI
•Type: Rail Accessories
•Material: Brass
•Surface Treatment: Electroless Nickel Plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Rails for Switches and Sensors - Aluminum with Scale, L Dimension Configurable
MISUMI
Aluminum Rails suitable for mounting sensors and switches and calibrated to help reposition them in response to setup change.
Days to Ship: | 9 Days or more |
---|
Rails for Switches and Sensors - Aluminum, L Dimension Configurable, With Through Holes
MISUMI
Rails for Switches and Sensors with the overall length configurable and with two through holes machined
Days to Ship: | 8 Days or more |
---|
Rails for Switches and Sensors - Configurable, Inch
MISUMI
•Hole Position: No Hole
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Material: 6063-T5 Aluminum
Days to Ship: | 12 Days or more |
---|
Rails for Switches and Sensors - Standard, Inch
MISUMI
•Hole Position: No Hole
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Type: Standard Length
•Material: 6063-T5 Aluminum
Days to Ship: | 18 Days or more |
---|
Rails for Switch and Sensor - L Dimension Hole Position Configurable
MISUMI
Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.
Days to Ship: | 8 Days or more |
---|
Rails for Switch and Sensor - L Dimension Hole Position Configurable, Through Hole, Notched Hole
MISUMI
Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Hole Position |
Mounting Holes |
Material |
Surface Treatment |
|
|
|
|
| |||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Rails for Switches and Sensors - Aluminum, L Dimension Selectable, DIN Rails | Rails for Switches and Sensors - Aluminum, L Dimension Selectable | Rails for Switches and Sensors - Aluminum, L Dimension Configurable | Rails for Switches and Sensors - Aluminum with Scale, L Dimension Configurable | Rails for Switches and Sensors - Aluminum, L Dimension Configurable, With Through Holes | Rails for Switch and Sensor - L Dimension Hole Position Configurable | Rails for Switch and Sensor - L Dimension Hole Position Configurable, Through Hole, Notched Hole | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 12 Days or more | 18 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | DIN Rail | Rail Shape A / Rail Shape B / Rail Shape C | Rail Shape A / Rail Shape B / Rail Shape C | Rail Accessories | - | Rail Shape A | Photomicro - sensors Rail | Rail Shape A | Rail Accessories | Rail Accessories | Rail Accessories | Rail Accessories | Rail Accessories | Rail Shape A / Rail Shape B / Rail Shape C | Rail Shape A / Rail Shape B / Rail Shape C | Rail Shape A / Rail Shape B / Rail Shape C | Rail Shape A / Rail Shape B / Rail Shape C | Rail Shape B / Rail Shape C | Rail Shape A |
Hole Position | Hole Position Fixed | No Hole / Hole Position Fixed | No Hole | - | - | Hole Positions Configurable | Hole Position Fixed | No Hole / Hole Positions Configurable | - | - | - | Hole Position Fixed | - | Hole Position Fixed | Hole Position Fixed | No Hole | No Hole | Hole Positions Configurable | Hole Positions Configurable |
Mounting Holes | Through Holes/Slotted Holes | Through Holes/Slotted Holes | - | - | - | Countersunk Holes / Counterbored Holes | Through Holes/Slotted Holes | Through Holes/Slotted Holes | - | - | - | Through Holes/Slotted Holes | - | Through Holes/Slotted Holes | Through Holes/Slotted Holes | - | - | Through Holes/Slotted Holes | Through Holes/Slotted Holes |
Material | Aluminum | Aluminum | Aluminum | Steel / Stainless Steel | - | Aluminum | Steel | Steel | Steel | Steel | Steel | Steel | Brass | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Not Provided / Clear Anodize / Black Anodize | Clear Anodize / Black Anodize | Not Provided / Trivalent Chromate | - | Clear Anodize / Black Anodize | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Electroless Nickel Plating | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize | Clear Anodize / Black Anodize |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy