(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Common Lockout Key for Slide Key Unit (D4SL)
OMRON
6-contact solenoid lock / safety door switch among the world's smallest sizes
Small Solenoid Lock / Safety Door Switch D4SL-N
[Features]
· Two types of wiring methods that can be attached/detached with a single touch reduce work processes.
· Abundant built-in switch variations support various devices. (Selectable from 4 contacts, 5 contacts and 6 contacts)
· Lock strength of 1,300 N for peace of mind.
· The insertion direction of the operation key can be changed without removing the head.
· The solenoid current can be driven directly from the controller.
Slide Key Unit D4SL-NSK10-LK□
· The lockout key can be used to prevent confinement within the fence.
· D4SL-N can be easily installed on 40 mm square aluminum frames.
· As it is made of resin, it is ideal for lightweight doors.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | OMRON |
---|---|
Product Series | |
CAD |
|
Days to Ship |
Same day or more
Show Stock Products |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy