(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hold Down Clamps - Small Spring Clamps
MISUMI
Clamps a workpiece from above by spring force.
Days to Ship: | Same day or more |
---|
Show Stock Products
HALDER
The down-thrust clamp is a universal mechanical clamp that allows fast and easy exchange and clamping of workpieces - as the clamping head can be easily manually swivelled to clear the workpiece.The down-thrust clamps provide the following advantages:
- compact footprint- clamping force of up to max. 30 kN via a clamping screw WS 36- clamping head swivels 360°- clamping stroke 30 mm- clamping height max. 250 mm- integrated clamping height stop for safe use- fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing of 100 x 100 mmDays to Ship: | 10 Days |
---|
Hold Down Clamps - Large Spring Clamp
MISUMI
Clamps a workpiece from above by spring force.
Days to Ship: | 8 Days or more |
---|
Hold Down Clamps - Absorbing Pusher Pins
MISUMI
Mounted on the ends of cylinders to clamp objects gently.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Clamp Force (Range)(N) |
Material |
Type |
Type |
Brand | MISUMI | HALDER | MISUMI | MISUMI |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 10 Days | 8 Days or more | 8 Days or more |
Specifications |
|
|
| |
Applicable Clamp Force (Range)(N) | Up to 100 | - | Up to 100 | Up to 100 |
Material | Steel | Stainless Steel | Steel | Steel |
Type | Main Body | Main Body | Main Body | Main Body |
Type | - | Vertical Hold-Down Type | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy