(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Slot Pins for Inspection Jigs - Round, Stepped
MISUMI
•Type: All-Purpose Pin
•Shape: Stepped
•Tip Style: Straight
•Shoulder Shape: Round
•Handle Length (mm): 50
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Threaded, Diamond, Tapered, Fixed
MISUMI
•Type: All-Purpose Pin
•Shape: Stepped
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Diamond
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Round, Straight
MISUMI
•Type: All-Purpose Pin
•Shape: Straight
•Head Shape: Round
•Tip Style: Straight
•Shoulder Shape: Round
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Diamond, Stepped, Configurable
MISUMI
•Type: All-Purpose Pin
•Shape: Stepped
•Tip Style: Straight
•Shoulder Shape: Diamond
•Material: 1045 Carbon Steel Equivalent
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Go/No-Go Type
MISUMI
GO / NO-GO Pins usable by a single piece.
Days to Ship: | 12 Days or more |
---|
Slot Pins for Inspection Jigs - Oval
MISUMI
•Type: All-Purpose Pin
•Tip Style: Straight
•Shoulder Shape: Oval
Days to Ship: | 8 Days or more |
---|
Slot Pins for Inspection Jigs - Round, Stepped, Long
MISUMI
Suitable when measuring a workpiece with depth.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Diamond, Tapered, Configurable
MISUMI
•Type: All-Purpose Pin
•Shape: Stepped
•Tip Style: Straight
•Shoulder Shape: Diamond
Days to Ship: | 8 Days or more |
---|
Slot Pins for Inspection Jigs - Round, with Groove
MISUMI
Allows to visually verify the accuracy of workpiece location through the slit of the pin.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Square
MISUMI
•Type: All-Purpose Pin
•Tip Style: Straight
•Shoulder Shape: Square
•Material: 1045 Carbon Steel Equivalent
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Round, Straight, Long
MISUMI
Suitable when measuring a workpiece with depth.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Round, Stepped, Large Diameter
MISUMI
Applicalbe for objects with Large Diameters.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Round, Tapered
MISUMI
Prevents itself from snagging thin workpiece such as sheet metal.
Days to Ship: | 8 Days or more |
---|
Slot Pins for Inspection Jigs - Threaded, Round, Tapered
MISUMI
•Type: All-Purpose Pin
•Shape: Tapered
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Round
Days to Ship: | 8 Days or more |
---|
Slot Pins for Inspection Jigs - Threaded, Round, 1-Step
MISUMI
Suitable when clamping a workpiece with depth.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Diamond, Stepped, Fixed
MISUMI
•Type: All-Purpose Pin
•Shape: Stepped
•Tip Style: Straight
•Shoulder Shape: Diamond
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Diamond, Tapered, Fixed
MISUMI
•Type: All-Purpose Pin
•Shape: Tapered
•Tip Style: Straight
•Shoulder Shape: Diamond
Days to Ship: | 8 Days or more |
---|
Slot Pins for Inspection Jigs - Marking
MISUMI
Use this to confirm dimensions by scribing on workpieces.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Threaded, Round, Stepped
MISUMI
•Type: All-Purpose Pin
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Round
•Material: 1045 Carbon Steel Equivalent
Days to Ship: | 8 Days or more |
---|
Slot Pins for Inspection Jigs - Threaded, Round, Straight
MISUMI
•Type: All-Purpose Pin
•Shape: Straight
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Round
Days to Ship: | 9 Days or more |
---|
Slot Pins for Inspection Jigs - Clamp Type, Straight
MISUMI
Collar Baked Type can be easily mounted as there is no backlash which often arises from tolerance between urethane and collar.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Clamp Type, Tapered
MISUMI
Collar Baked Type can be easily mounted as there is no backlash which often arises from tolerance between urethane and collar.
Days to Ship: | 10 Days or more |
---|
Slot Pins for Inspection Jigs - Tapped, Round, Straight
MISUMI
Dimension Confirmation Possible by Clamping Product.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Head Shape |
Tip Style |
Shoulder Shape |
Material |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Slot Pins for Inspection Jigs - Threaded, Diamond, Tapered, Fixed | Slot Pins for Inspection Jigs - Diamond, Stepped, Configurable | Slot Pins for Inspection Jigs - Diamond, Tapered, Configurable | Slot Pins for Inspection Jigs - Round, Stepped, Large Diameter | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Type | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | GO/NO-GO Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | With Grooves Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | All-Purpose Pin | Marking Pin | All-Purpose Pin | All-Purpose Pin | Clamping Pin | Clamping Pin | All-Purpose Pin |
Shape | Stepped | Stepped | Straight | Stepped | - | Straight / Stepped | Stepped | Stepped | Straight | Straight / Stepped | Straight | Stepped | Tapered | Tapered | Straight | Stepped | Tapered | Straight / Stepped | Straight / Stepped | Straight | Straight | Tapered | Straight |
Head Shape | Round / Diamond | Round | Round | Round / D-Shape | - | D-Shape / Oval | Round | Round / D-Shape | Round | D-Shape / Square | Round | Round | Round | Round | Round | Round / D-Shape | Round / D-Shape | - | Round | Round | Round | Round | Round |
Tip Style | Straight | Threaded | Straight | Straight | - | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Threaded | Threaded | Straight | Straight | - | Threaded | Threaded | Threaded | Threaded | Tapped |
Shoulder Shape | Round | Diamond | Round | Diamond | - | Oval | Round | Diamond | Round | Square | Round | Round | Round | Round | Round | Diamond | Diamond | - | Round | Round | Round / Diamond | Round / Diamond | Round |
Material | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy