(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Kakuta
[Features]
- Clamp operation and conditions can be checked on-site, enabling proper maintenance checks.
Days to Ship: | 8 Days or more |
---|
SUPER TOOL Hold-Down Pneumatic Variable Clamps
Super Tool
Characteristics
• A hold-down type variable clamp (TDB1F) is used in the main body. Suitable for frequently operated pneumatic systems.
• Setting up multiple units can improve operating efficiency.
Applications
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Air Clamp Lower-Holding Type NO.501
Kakuta
- Manually operated identically to Burr Air Clamp NO.500.
- The main body uses the highly durable Burr Air Clamp No. 2, and the cylinder is placed vertically to save space.
Days to Ship: | 12 Days or more |
---|
Air Clamp S Series Hold-Down Type NO.AC-450-S
Kakuta
For complete product overview and details on Air Clamp S Series Hold-Down Type NO.AC-450-S see the sections below:
Days to Ship: | 8 Days or more |
---|
Air Clamp S Series Hold-Down Type AC650-S
Kakuta
Lower presser type air driven toggle clamp.
[Features]
·Multiple air clamps can be operated at the same time, increasing work efficiency.
·With sensor.
[Applications]
·Incorporation into automated equipment.
·For machining inside machines and large workpieces, etc.
[Precautions for use]
* When changing the direction of the joint When changing the direction of the standard fitting, remove the joint once and remove the remaining seal tape. please give me.
If you change the direction while it is installed, it may cause air leakage.
* When using the product in a place subject to high temperatures, take measures such as applying heat shielding to the air cylinder.
Insufficient heat shielding may cause the packing inside the air cylinder to melt and cause air leakage.
* Depending on the operating conditions (ambient temperature of 40°C or higher, pressure maintenance, low frequency operation, etc.), the internal lubricating oil and grease base oil may seep out of the cylinder. Please be careful when a clean environment is required.
Days to Ship: | 16 Days or more |
---|
Air Clamp S Series Hold-Down Type NO.56-S
Kakuta
For complete product overview and details on Air Clamp S Series Hold-Down Type NO.56-S see the sections below:
Days to Ship: | 12 Days or more |
---|
Air Clamp S Series Hold-Down Type NO.201-S
Kakuta
For complete product overview and details on Air Clamp S Series Hold-Down Type NO.201-S see the sections below:
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Holding Capacity(kN) |
Clamp Material |
Brand | Kakuta | Super Tool | Kakuta | Kakuta | Kakuta | Kakuta | Kakuta |
---|---|---|---|---|---|---|---|
Product Series | |||||||
CAD |
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 16 Days or more | 12 Days or more | 16 Days or more |
Holding Capacity(kN) | 2 | 2.5 ~ 2.8 | 5 | 1.6 | 2.5 | 1.5 | - |
Clamp Material | Steel | Steel | Steel | Steel | Steel | Steel | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy