(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Horizontal Toggle Clamp - Flange Base, Long Handle, Tip Bolt Adjustable, Tightening Force 264.6 N
MISUMI
Holding Capacity: 264.6N | Height under bar: 7.7mm | Overall length: 81.7mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 882 N
MISUMI
Holding Capacity: 882N | Height under bar: 25.1mm | Overall length: 143.5mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2352 N
MISUMI
Holding Capacity: 2352N | Height under bar: 34.9mm | Overall length: 173mm (when clamped)
Days to Ship: | Same day or more |
---|
Show Stock Products
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 400 N
MISUMI
Holding Capacity: 400N | Height under bar: 25mm | Overall length: 100.6mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Toggle Clamp - Side Mount Base, Tightening Force 2500 N
MISUMI
Holding Capacity: 2500N | Height under bar: 51mm | Overall length: 199mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 264.6 N
MISUMI
Holding Capacity: 264.6N | Height under bar: 9.7mm | Overall length: 71mm (when clamped)
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Horizontal Toggle Clamp - Straight Base, Tip Bolt Fixed, Tightening Force 264.6 N
MISUMI
Holding Capacity: 264.6N | Height under bar: 13.7mm | Overall length: 71mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Long Handle, Tip Bolt Adjustable, Tightening Force 882 N
MISUMI
Holding Capacity: 882N | Height under bar: 25.1mm | Overall length: 163.8mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Lower-Holding Type Clamp NO.38C-S
Kakuta
•Mounting Bracket: Side Base
•Handle Length: Standard
•Clamping Force (n): 2500
•Clamping Force (Range) (n): 2280~2999
•Body Material: Low Carbon Steel (SPCC)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 196 N
MISUMI
Holding Capacity: 196N | Height under bar: ?mm | Overall length: 91mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2450 N
MISUMI
Holding Capacity: 2450N | Height under bar: 45.5mm | Overall length: 199mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 264.6 N
MISUMI
Holding Capacity: 264.6N | Height under bar: 7.7mm | Overall length: 69.1mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2450 N
MISUMI
Holding Capacity: 2450N | Height under bar: 23.5mm | Overall length: 199mm (when clamped)
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2800 N
MISUMI
Holding Capacity: 2800N | Height under bar: 44mm | Overall length: 270mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Toggle Clamp - Flange Base, Long Handle, Tip Bolt Fixed, Tightening Force 264.6 N
MISUMI
Holding Capacity: 264.6N | Height under bar: 9.7mm | Overall length: 83.5mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 3400 N
MISUMI
Holding Capacity: 3400N | Height under bar: 44.4mm | Overall length: 295.6mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 900 N
MISUMI
Holding Capacity: 900N | Height under bar: 41.6mm | Overall length: 143.5mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2270 N
MISUMI
Holding Capacity: 2270N | Height under bar: 54.1mm | Overall length: 173mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 246.6 N
MISUMI
Holding Capacity: 264.6N | Height under bar: 11.8mm | Overall length: 69.1mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 882 N
MISUMI
Holding Capacity: 882N | Height under bar: 37.9mm | Overall length: 143.5mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2352 N
MISUMI
Holding Capacity: 2352N | Height under bar: 48.3mm | Overall length: 173mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 196 N
MISUMI
Holding Capacity: 196N | Height under bar: 9.75mm | Overall length: 67.3mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 294 N
MISUMI
Holding Capacity: 294N | Height under bar: 25mm | Overall length: 110mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2744 N
MISUMI
Holding Capacity: 2744N | Height under bar: 36.5mm | Overall length: 260.3mm (when clamped)
Days to Ship: | Same day or more |
---|
Show Stock Products
Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2744 N
MISUMI
Holding Capacity: 2744N | Height under bar: 50mm | Overall length: 260.3mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 5000 N
MISUMI
Holding Capacity: 5000N | Height under bar: 38.1mm | Overall length: 270mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Downward-Pushing Toggle Clamp (Horizontal-Handle Type)
Super Tool
Suited for inspection jigs, welding jigs, and other assembly or machining jigs.
Days to Ship: | Same day or more |
---|
Show Stock Products
SUPER TOOL Hold-Down Toggle Clamp, Horizontal Handle, TDA43F
Super Tool
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Hold-Down Type Toggle Clamp (Horizontal Handle Type With Release Lever) TDK
Super Tool
[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long term use.
[Applications]
· Optimal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Lower-Holding Type Clamp NO.82
Kakuta
•Mounting Bracket: Flanged
•Handle Length: Standard
•Clamping Force (n): 1000
•Clamping Force (Range) (n): 500~2279
•Body Material: Low Carbon Steel (SPCC)
Days to Ship: | 8 Days or more |
---|
Lower-Holding Type Clamp NO.HH150-2S
Kakuta
•Mounting Bracket: Flanged
•Handle Length: Standard
•Clamping Force (n): 270
•Clamping Force (Range) (n): 270~499
•Body Material: Stainless Steel (304 Stainless Steel)
Days to Ship: | 12 Days or more |
---|
Lower-Holding Type Clamp NO.HH250-2S
Kakuta
•Mounting Bracket: Flanged
•Handle Length: Standard
•Clamping Force (n): 270
•Clamping Force (Range) (n): 270~499
•Body Material: Stainless Steel (304 Stainless Steel)
Days to Ship: | 17 Days or more |
---|
Lower-Holding Type Clamp NO.HH450-2S
Kakuta
•Mounting Bracket: Flanged
•Handle Length: Standard
•Clamping Force (n): 2400
•Clamping Force (Range) (n): 2280~2999
•Body Material: Stainless Steel (304 Stainless Steel)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Mounting Bracket |
Clamping Force(N) |
Body Material |
Clamp Bolt Size |
Clamp Bolt Material |
Clamping Force (Range)(N) |
Tip Bolt Type |
Tip Bolt Position Adjustment |
|
| ||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kakuta | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Super Tool | Super Tool | Super Tool | Kakuta | Kakuta | Kakuta | Kakuta |
Product Series | Horizontal Toggle Clamp - Flange Base, Long Handle, Tip Bolt Adjustable, Tightening Force 264.6 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 882 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2352 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 400 N | Horizontal Toggle Clamp - Side Mount Base, Tightening Force 2500 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 264.6 N | Horizontal Toggle Clamp - Straight Base, Tip Bolt Fixed, Tightening Force 264.6 N | Horizontal Toggle Clamp - Flange Base, Long Handle, Tip Bolt Adjustable, Tightening Force 882 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 196 N | Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2450 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 264.6 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2450 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2800 N | Horizontal Toggle Clamp - Flange Base, Long Handle, Tip Bolt Fixed, Tightening Force 264.6 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 3400 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 900 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2270 N | Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 246.6 N | Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 882 N | Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2352 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 196 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 294 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2744 N | Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2744 N | Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 5000 N | SUPER TOOL Hold-Down Toggle Clamp, Horizontal Handle, TDA43F | Hold-Down Type Toggle Clamp (Horizontal Handle Type With Release Lever) TDK | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 17 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Mounting Bracket | Flanged | Flanged | Flanged | Flanged | Side Mount | Flanged | Straight | Flanged | Side Mount | Flanged | Straight | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Straight | Straight | Straight | Flanged | Flanged | Flanged | Straight | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged |
Clamping Force(N) | - | - | - | - | - | - | - | - | 2500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 200 ~ 5000 | 2800 | 2800 ~ 3000 | 1000 | 270 | 270 | 2400 |
Body Material | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Clamp Bolt Size | M4 | M6 | M8 | M5 | M6 | M4 | M4 | M6 | M6 | M4 | M6 | M4 | M6 | M8 | M4 | M10 | M6 | M8 | M4 | M6 | M8 | M4 | M4 | M8 | M8 | M10 | M4 ~ M10 | M8 | M6 ~ M10 | M6 | M4 | M4 | M6 |
Clamp Bolt Material | Nylon | Stainless Steel / Steel+Rubber Pad | Stainless Steel / Steel+Rubber Pad | Steel+Rubber Pad | Steel | Stainless Steel / Nylon | Nylon | Steel+Rubber Pad | - | Steel | Steel | Stainless Steel / Nylon | Steel / Stainless Steel | Steel | Nylon | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Nylon | Steel+Rubber Pad | Steel+Rubber Pad | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Steel+Rubber Pad | Steel | Steel | - | - | - | - |
Clamping Force (Range)(N) | Up to 269 | 500 to 2279 | 2280 to 2999 | 270 to 499 | 2280 to 2999 | Up to 269 | Up to 269 | 500 to 2279 | 2280 to 2999 | Up to 269 | 2280 to 2999 | Up to 269 | 2280 to 2999 | 2280 to 2999 | Up to 269 | 2280 to 2999 | 500 to 2279 | 500 to 2279 | Up to 269 | 500 to 2279 | 2280 to 2999 | Up to 269 | 270 to 499 | 2280 to 2999 | 2280 to 2999 | 3000 or More | Up to 269 / 270 to 499 / 500 to 2279 / 2280 to 2999 / 3000 or More | 2280 to 2999 | 2280 to 2999 | 500 to 2279 | 270 to 499 | 270 to 499 | 2280 to 2999 |
Tip Bolt Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Bolt with Rubber / Steel Bolt | Steel Bolt | Steel Bolt | - | - | - | - |
Tip Bolt Position Adjustment | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Non-adjustable (Fixed) / Slide Adjustment | Slide Adjustment | Slide Adjustment | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy