(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball Screw Support Unit - Fixed Side, Round. Product C-Value.
MISUMI
•Type: Fixed Side Standard Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Round Shape
•Mounting Method: Side Mount
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Units - Fixed Side, Round. With radial bearings.
MISUMI
Uses the two preloaded JIS Class 0 Angular Contact Bearing and is suitable for low speed applications.
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Block Type.
MISUMI
Uses the preloaded JIS Class 5 Angular Contact Bearings and is suitable for high-accuracy and high-speed precision applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Screw Support Unit - Fixed Side, Round.
MISUMI
Uses the preloaded JIS Class 5 Angular Contact Bearings and is suitable for high-accuracy and high-speed precision applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Screw Support Unit - For the assembly of Ball Screws with Motors.
MISUMI
Precise shaft centering is made possible by integrating the motor bracket and the ball screw support bearing unit.
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Block Type. compact series.
MISUMI
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Fixed Side, Square, Compact see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Support Side, Block Type. With retaining ring.
MISUMI
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Screw Support Unit - Fixed Side, Block Type, with Holes for Dowell Bolts.
MISUMI
Uses the preloaded JIS Class 5 Angular Contact Bearings and is suitable for high-accuracy and high-speed precision applications. Dowel Holes for Locating are added to the bottom surface of the housing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Support Unit for Ball Screws with Dampers - Support Side.
MISUMI
Has the Stopper for Ball Screw and the Support Unit into one and thus, is suitable for use in limited space.
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Block Type, Low Profile.
MISUMI
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Fixed Side, Square, Low-Profile see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Support Side, Block Type, Low Profile.
MISUMI
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Support Side, Square, Low-Profile see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Screw Support Unit - Support Side, Block Type. Short distance between mounting holes.
MISUMI
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Support Side, Square, Mounting Hole Narrow Pitch see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Block Type. Product C-Value.
MISUMI
•Type: Fixed Side Standard Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Block
•Mounting Method: From Top
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Support Side, Block Type. C-Value.
MISUMI
•Type: Support Side Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Block
•Mounting Method: From Top
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Block with Shock Absorber.
MISUMI
Has the Stopper for Ball Screw and the Support Unit into one and thus, is suitable for use in limited space.
Days to Ship: | 8 Days or more |
---|
Spacers for Ball Screw Support Units.
MISUMI
•Type: Related Components
•Cost Efficient: Standard
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Round. Economic series.
MISUMI
Uses the preloaded JIS Class 0 Angular Contact Bearing. Is suitable for intermediate and low speed applications.
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Support Side, Round. With retaining ring.
MISUMI
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Screw Support Unit - Fixed Side, Block Type. Economic series.
MISUMI
Uses the preloaded JIS Class 0 Angular Contact Bearing. Is suitable for intermediate and low speed applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Screw Support Unit - Support Side, Block Type. compact series.
MISUMI
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Support Side, Square, Compact see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Fixed Side, Block Type, with 4 Mounting Holes.
MISUMI
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Fixed Side, Square, 4 Mounting Holes see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Units - Fixed Side, Block Type. With radial bearings.
MISUMI
Uses the two preloaded JIS Class 0 Angular Contact Bearing and is suitable for low speed applications.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Fixed Side Mounting Hole Narrow Pitch Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Block
•Mounting Method: From Top
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Support Side Mounting Hole Narrow Pitch Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Block
•Mounting Method: Side Mount
Days to Ship: | 8 Days or more |
---|
Ball Screw Support Unit - Support Side, Round. Product C-Value.
MISUMI
•Type: Support Side Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Round Shape
•Mounting Method: From Top
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Cost Efficient |
Type |
Shape |
Mounting Method |
Shaft Dia. d(Ø) |
Bearing Type |
Bearing Class |
Surface Treatment |
Shaft Height H(mm) |
Support Material |
Thickness B(mm) |
O.D. D(Ø) |
Width W(mm) |
|
|
|
|
|
| ||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Ball Screw Support Unit - Fixed Side, Round. Product C-Value. | Ball Screw Support Units - Fixed Side, Round. With radial bearings. | Ball Screw Support Unit - For the assembly of Ball Screws with Motors. | Ball Screw Support Unit - Fixed Side, Block Type. compact series. | Ball Screw Support Unit - Support Side, Block Type. With retaining ring. | Ball Screw Support Unit - Fixed Side, Block Type, with Holes for Dowell Bolts. | Ball Screw Support Unit - Fixed Side, Block Type, Low Profile. | Ball Screw Support Unit - Support Side, Block Type, Low Profile. | Ball Screw Support Unit - Support Side, Block Type. Short distance between mounting holes. | Ball Screw Support Unit - Fixed Side, Block Type. Product C-Value. | Ball Screw Support Unit - Support Side, Block Type. C-Value. | Ball Screw Support Unit - Fixed Side, Block with Shock Absorber. | Ball Screw Support Unit - Fixed Side, Round. Economic series. | Ball Screw Support Unit - Support Side, Round. With retaining ring. | Ball Screw Support Unit - Fixed Side, Block Type. Economic series. | Ball Screw Support Unit - Support Side, Block Type. compact series. | Ball Screw Support Unit - Fixed Side, Block Type, with 4 Mounting Holes. | Ball Screw Support Units - Fixed Side, Block Type. With radial bearings. | Ball Screw Support Unit - Support Side, Round. Product C-Value. | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Cost Efficient | Cost Efficient | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Cost Efficient | Cost Efficient | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Cost Efficient | Cost Efficient | Cost Efficient |
Type | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Support Side (Single Bearing) | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Fixed Side (Double Bearings) | Related Components | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Fixed Side (Double Bearings) | Support Side (Single Bearing) | Support Side (Single Bearing) |
Shape | Round Shape | Round Shape | Block | Round Shape | Block | Block | Block | Block | Block | Block | Block | Block | Block | Block | Block | - | Round Shape | Round Shape | Block | Block | Block | Block | Block | Block | Round Shape |
Mounting Method | Side Mount | Side Mount | From Top | Side Mount | From Top | Bottom Mount | From Top | From Top | From Top | From Top | From Top | From Top | From Top | From Top | From Top | - | Side Mount | Side Mount | From Top | Bottom Mount | From Top | From Top | From Top | Side Mount | From Top |
Shaft Dia. d(Ø) | 6 ~ 20 | 6 ~ 20 | 6 ~ 25 | 6 ~ 25 | 8 ~ 20 | 8 ~ 15 | 6 ~ 25 | 8 ~ 25 | 8 ~ 25 | 6 ~ 20 | 6 ~ 20 | 8 ~ 15 | 6 ~ 20 | 6 ~ 20 | 10 ~ 25 | - | 10 ~ 25 | 6 ~ 25 | 10 ~ 25 | 6 ~ 15 | 10 ~ 15 | 6 ~ 20 | 10 ~ 20 | 8 ~ 20 | 6 ~ 20 |
Bearing Type | Angular Contact Bearing | Radial Bearing, Single | Angular Contact Bearing | Angular Contact Bearing | - | Angular Contact Bearing | Radial Bearing, Single | Angular Contact Bearing | Radial Bearing, Single | Angular Contact Bearing | - | - | Angular Contact Bearing | - | Angular Contact Bearing | - | Angular Contact Bearing | Radial Bearing, Single | Angular Contact Bearing | - | Angular Contact Bearing | Radial Bearing, Single | Angular Contact Bearing | - | - |
Bearing Class | Class 5 (ABEC-5) | - | Class 5 (ABEC-5) | Class 5 (ABEC-5) | - | Class 0 (ABEC-1) | - | Class 5 (ABEC-5) | - | Class 5 (ABEC-5) | - | - | Class 5 (ABEC-5) | - | Class 5 (ABEC-5) | - | Class 0 (ABEC-1) | - | Class 0 (ABEC-1) | - | Class 5 (ABEC-5) | - | Class 5 (ABEC-5) | - | - |
Surface Treatment | Black Oxide | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel / Low Temperature Black Chrome | Black Oxide / Electroless Nickel / Low Temperature Black Chrome | - | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel / Low Temperature Black Chrome | Black Oxide / Electroless Nickel | Black Oxide | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel | Black Oxide | Black Oxide | Black Oxide | - | Black Oxide / Electroless Nickel / Low Temperature Black Chrome | Black Oxide / Electroless Nickel / Low Temperature Black Chrome | Black Oxide / Electroless Nickel / Low Temperature Black Chrome | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel | Black Oxide | Black Oxide | Black Oxide |
Shaft Height H(mm) | - | - | 13 ~ 35 | - | - | 17 ~ 30 | 13 ~ 35 | 17 ~ 35 | 22 ~ 35 | 11 ~ 28 | 11 ~ 28 | 22 ~ 28 | 13 ~ 30 | 13 ~ 30 | 22 ~ 35 | - | - | - | 22 ~ 35 | 17 ~ 30 | 22 ~ 28 | 13 ~ 30 | 22 ~ 34 | 22 ~ 34 | - |
Support Material | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Thickness B(mm) | 13 ~ 30 | 13 ~ 30 | 20 ~ 48 | 13 ~ 30 | - | 23 ~ 29 | 12 ~ 30 | 23 ~ 48 | 20 ~ 30 | 20 ~ 42 | 12 ~ 26 | 20 | 20 ~ 42 | 12 ~ 26 | 24 ~ 48 | - | 16 ~ 30 | 4 ~ 10 | 27 ~ 58 | 15 ~ 20 | 25 ~ 27 | 20 ~ 48 | 25 ~ 35 | 20 ~ 26 | 4 ~ 9 |
O.D. D(Ø) | 35 ~ 85 | 35 ~ 85 | - | 35 ~ 98 | - | - | - | - | - | - | - | - | - | - | - | - | 52 ~ 98 | 36 ~ 98 | - | - | - | - | - | - | 36 ~ 85 |
Width W(mm) | 28 ~ 68 | 28 ~ 68 | 42 ~ 105 | 28 ~ 79 | - | 32 ~ 46 | 42 ~ 105 | 52 ~ 105 | 70 ~ 105 | 42 ~ 95 | 42 ~ 95 | 60 ~ 70 | 42 ~ 95 | 42 ~ 95 | 70 ~ 105 | - | 42 ~ 79 | 28 ~ 79 | 70 ~ 105 | 32 ~ 46 | 60 ~ 70 | 42 ~ 95 | 60 ~ 88 | 60 ~ 88 | 28 ~ 68 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy