(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
No.25 is maintenance-free and low noise. No.40 runs smooth without play.
Days to Ship: | 10 Days or more |
---|
Linear Slide Rails - Preloaded, Stainless Steel Bearing
MISUMI
Corrosion resistant because this is made of stainless steel. Applied preload narrows clearance between the rail and bearing and enables smooth driving without vibration.
Days to Ship: | 8 Days or more |
---|
Simplified Slide Rails - Aluminum, Load Rating 79 N
MISUMI
Light-weight Slide Rail with High Sliding Performance.
Days to Ship: | 8 Days or more |
---|
Simplified Slide Rails - Stainless Steel, Load Rating 380 to 460 N
MISUMI
Small-size Slide Rail with Large Allowable Load.
Days to Ship: | 8 Days or more |
---|
Simplified Slide Rails - Aluminum, Load Rating 49 to 99 N
MISUMI
Lightweighed because this is made of Aluminum. Sliders are Four Mounting Screw Type.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Load Rating (Table Mount) (Range)(N) |
Material |
Load Rating (Table Mount)(N) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | Simplified Slide Rails - Stainless Steel, Load Rating 380 to 460 N | ||||
CAD |
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
Load Rating (Table Mount) (Range)(N) | - | 50.1 to 100 | 50.1 to 100 | 100.1 to 500 | 10.1 to 50 ~ 50.1 to 100 |
Material | Steel / Aluminum | Stainless Steel | Aluminum | Stainless Steel | Aluminum |
Load Rating (Table Mount)(N) | - | 80 | 79 | 380 ~ 460 | 49 ~ 99 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy