Simplified Slide Packs
A linear rail (retainer type) is a slide rail used to move a target object vertically. This can be used instead of a linear motion bearing or ball screw. Multi-purpose slide rails can also be classified as retainer types. Since the retainer and inner rail move via a rail, accurate reciprocal motion can be obtained even when used for movement in the vertical direction. Applications include moving a detector up and down via a cylinder, adjusting the workpiece position manually, opening and closing the supply window manually, and conveying the workpiece via a cylinder. Stainless steel types have excellent corrosion resistance. Those made of aluminum make the unit more lightweight. Since each product has a rated load, it is important to check the weight of the object to be moved.
-
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Load Rating (Table Mount) (Range)(N)
|
---|
Rail Length Lo (Range)(mm)
|
---|
Stroke (Slider 1 pc) (Range)(mm)
|
---|
Load Rating (Table Mount)(N)
|
---|
| ![Simplified Slide Packs - Stainless Steel Retainer](//mx.misumi-ec.com/en/linked/material/mech/MSM1/PHOTO/10300071520.jpg?$product_view_c$)
|
---|
Brand | MISUMI |
---|
Product Series | Simplified Slide Packs - Stainless Steel Retainer |
---|
CAD | |
---|
Days to Ship |
8 Days or more
|
---|
Specifications | |
---|
Load Rating (Table Mount) (Range)(N) | 50.1 to 100 ~ 100.1 to 500 |
---|
Rail Length Lo (Range)(mm) | Up to 300 ~ 1000.1 or More |
---|
Stroke (Slider 1 pc) (Range)(mm) | Up to 100 ~ 1000.1 or More |
---|
Load Rating (Table Mount)(N) | 65 ~ 120 |
---|
Loading...
Specification/Dimensions
-
Load Rating (Table Mount) (Range)(N)
-
Rail Length Lo (Range)(mm)
-
Stroke (Slider 1 pc) (Range)(mm)
-
Metric / Inch
-
Load Rating (Table Mount)(N)
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Simplified Slide Packs
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy