(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Lead Screw Support Units - Fixed Side
MISUMI
Dedicated Bearing Units for Lead Screws. Can be selected according to allowable axial load. Support Side can be purchased in a set by adding -SET when ordering.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Lead Screw Support Units - Support Side
MISUMI
•Type: Support Side
•Shape: Square
•Set Part List: Support Side Only
Days to Ship: | Same day or more |
---|
Show Stock Products
Lead Screw Support Units - Round, Fixed Side
MISUMI
Dedicated Bearing Units for Lead Screws. Can be selected according to allowable axial load. Support Side can be purchased in a set by adding -SET when ordering.
Days to Ship: | 8 Days or more |
---|
Lead Screw Support Units - Round - Support Side
MISUMI
•Type: Support Side
•Shape: Round
•Set Part List: Support Side Only
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Shaft Size, Support Side (Bearing I.D.)(Ø) |
Allowed Axial Load (Fixed Side Only)(N) |
|
|
| ||
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
Type | Fixed Side | Support Side | Fixed Side | Support Side |
Shape | Square | Square | Round | Round |
Shaft Size, Support Side (Bearing I.D.)(Ø) | 8 / 10 / 12 / 15 | 8 / 10 / 12 / 15 | 8 / 10 / 12 / 15 | 8 / 10 / 12 / 15 |
Allowed Axial Load (Fixed Side Only)(N) | 1300 / 2300 / 2600 / 2900 | - | 1300 / 2300 / 2600 / 2900 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy