(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miniature Lead Screws - Straight
MISUMI
Stainless steel screw shaft and tribological resin nut combination can be used without grease, and are corrosion resistant and quiet.
Days to Ship: | 8 Days or more |
---|
Miniature Lead Screws - Both Ends Stepped
MISUMI
Stainless steel screw shaft and tribological resin nut combination can be used without grease, and are corrosion resistant and quiet.
Days to Ship: | 8 Days or more |
---|
Miniature Lead Screws - One End Stepped
MISUMI
Stainless steel screw shaft and tribological resin nut combination can be used without grease, and are corrosion resistant and quiet.
Days to Ship: | 8 Days or more |
---|
Morimoto Seimitsu Shaft
•Type: Slide Screws
•Shaft End Shape: Nut Only
•Thread Direction: Right-hand Thread
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shaft End Shape |
Type |
Thread Direction |
Thread Nominal D(Ø) |
Lead |
Total Length L(mm) |
Brand | MISUMI | MISUMI | MISUMI | Morimoto Seimitsu Shaft |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
| |
Shaft End Shape | Straight (No Machining on Shaft Ends) / Nut Only | Both Ends Stepped | One End Stepped | Straight (No Machining on Shaft Ends) / Nut Only |
Type | Slide Screws | Slide Screws | Slide Screws | Slide Screws |
Thread Direction | Right-hand Thread | Right-hand Thread | Right-hand Thread | Right-hand Thread |
Thread Nominal D(Ø) | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 4 ~ 15 |
Lead | 1 ~ 36 | 1 ~ 36 | 1 ~ 36 | 1 ~ 36 |
Total Length L(mm) | 30 ~ 550 | 30 ~ 550 | 30 ~ 550 | 100 ~ 500 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy