(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A digital positioning indicator is a device that is set on a rotary shaft, etc., measures the amount of movement of the workpiece from the rotational speed, and displays it digitally. The main purpose of introduction is to prevent variations in accuracy, required time, etc., depending on the worker, ...Readmore
A digital positioning indicator is a device that is set on a rotary shaft, etc., measures the amount of movement of the workpiece from the rotational speed, and displays it digitally. The main purpose of introduction is to prevent variations in accuracy, required time, etc., depending on the worker, and to streamline and standardize processes. It is used particularly in a wide range of fields, such as packaging, transport, etc. especially in industrial machines. The materials used are often lightweight polyamides, rigid metals, etc. When used on manufacturing equipment in an environment where rust and deterioration must be avoided, stainless steel with excellent corrosion resistance may be used for the hub. Many general digital positioning indicators are small, with a digital display window using a magnifying glass to make it easier to see the values, and a dedicated spacer is provided to support long rotary shafts, etc. ▲ Close
Days to Ship |
|
---|
Digital Positioning Indicators - Compact, Standard Spindle
MISUMI
Compact indicators can be mounted without occupying much space. Can be selected from 4 digit or 5 digit types.
Days to Ship: | 8 Days or more |
---|
Digital Positioning Indicators - Large, Front Spindle
MISUMI
Large counters are easy to see even with handles mounted, and the Zero Set function resets the counter instantly.
Days to Ship: | 8 Days or more |
---|
Digital Positioning Indicators - Compact, Front Spindle
MISUMI
Compact indicators can be mounted without occupying much space. Can be selected from 4 digit or 5 digit types.
Days to Ship: | 8 Days or more |
---|
Digital Positioning Indicators - Compact, Vertical Spindle
MISUMI
Compact indicators can be mounted without occupying much space. Can be selected from 4 digit or 5 digit types.
Days to Ship: | Same day or more |
---|
Show Stock Products
Digital Positioning Indicators - Large, Standard Spindle
MISUMI
Large counters are easy to see even with handles mounted, and the Zero Set function resets the counter instantly.
Days to Ship: | 8 Days or more |
---|
Digital Positioning Indicators - Large, Vertical Spindle
MISUMI
Large counters are easy to see even with handles mounted, and the Zero Set function resets the counter instantly.
Days to Ship: | 8 Days or more |
---|
Emperor Dial Handle Vehicle (PDH)
Imao
Dial Gauge Type: Handle Type
Type: Dial Indicator
For complete product overview and details on Emperor Dial Handle Vehicle (PDH) see the sections below:
Days to Ship: | 47 Days or more |
---|
Imao
•Type: Dial Indicator
•Diameter Gauge Type: Handle Type
Days to Ship: | 8 Days or more |
---|
Digital Position Indicator (SDP-08)
Imao
Pitch Of The Feed Screw: 10
Position Indicator Size: Standard
Type: Position Indicator
For complete product overview and details on Digital Position Indicator (SDP-08) see the sections below:
Days to Ship: | 10 Days or more |
---|
Digital Position Indicator (SDP-09-N)
Imao
Pitch Of The Feed Screw: 10
Position Indicator Size: Standard
Rotation Display(Please Actual Display State Check The Manufacturer Catalog ): 10.0
Type: Position Indicator
For complete product overview and details on Digital Position Indicator (SDP-09-N) see the sections below:
Days to Ship: | 8 Days or more |
---|
Digital Position Indicator (SDP-05)
Imao
Pitch Of The Feed Screw: 10
Position Indicator Size: Standard
Type: Position Indicator
For complete product overview and details on Digital Position Indicator (SDP-05) see the sections below:
Days to Ship: | 10 Days or more |
---|
Digital Position Indicator SDP04
Konishi
•Type: Position Indicator
•Position Indicator Size: Standard
•Main Body Material: Orange Nylon Resin
Days to Ship: | 8 Days or more |
---|
Digital Position Indicator, SDP09-N
Konishi
•Position Indicator Size: Standard
•Compatible Type: SDP09-FL-N,SDP09-FR-N,SDP09-HL-N,SDP09-HR-N,SDP09-VL-N,SDP09-VR-N
•Main Body Material: Orange Nylon Resin
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Position Indicator Size |
Dial Gage Type |
|
|
|
|
|
| ||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Imao | Imao | Imao | Imao | Imao | Konishi | Konishi |
Product Series | |||||||||||||
CAD |
|
|
|
|
|
|
|
| |||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 47 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
| |||||||
Type | Position Indicator | Position Indicator | Position Indicator | Position Indicator | Position Indicator | Position Indicator | Dial Indicator | Dial Indicator | Position Indicator | Position Indicator | Position Indicator | Position Indicator | Position Indicator / Accessories for Indicator |
Position Indicator Size | Standard | Large Type | Standard | Standard | Large Type | Large Type | - | - | Standard | Standard | Standard | Standard | Standard |
Dial Gage Type | - | - | - | - | - | - | Handle Type | Handle Type | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy