(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【BALL SCREW】
Ball Screws - Screw diameter 20mm, pitch 5, 10 or 20 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Ball Screws - Screw diameter 25mm, pitch 5, 10 or 25 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Ball Screws - Screw diameter 28mm or 32mm, pitch 6, 10 or 32 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 10 Days or more |
---|
Precision Ball Screws - Screw diameter 25mm, pitch 5, 10 or 20 millimeters.
MISUMI
Smallest Nut Outer Diameter
For complete product overview and details on Precision Ball Screws - Thread Diameter 25, Lead 5, 10 or 20, Precision Grade C5 or C7 see the sections below:
Days to Ship: | 10 Days or more |
---|
Ball Screws - Screw diameter 8 mm, pitch 2 or 4 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Ball Screws - Screw diameter 10mm, pitch 2 or 4 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Ball Screws - Screw diameter 12mm, pitch 5, 10 or 20 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Ball Screws - Screw diameter 15mm, pitch 5, 10 or 20 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Ball Screws - Screw diameter 15mm, 20mm or 25mm, pitch 5 or 10 millimeters.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 8 Days or more |
---|
Precision Ball Screws - Screw diameter 6mm or 8mm, pitch 2 millimeters.
MISUMI
Smallest Nut Outer Diameter
For complete product overview and details on Precision Ball Screws - Shaft Diameter 6 or 8, Lead 1 or 2 see the sections below:
Days to Ship: | 10 Days or more |
---|
Precision Ball Screws - Screw diameter 15mm, pitch 5, 10 or 20 millimeters.
MISUMI
Smallest Nut Outer Diameter
For complete product overview and details on Precision Ball Screws - Thread Diameter 15, Lead 5, 10, 20 or 40, Precision Grade C3, C5 or C7 see the sections below:
Days to Ship: | 10 Days or more |
---|
Precision Ball Screws - Screw diameter 1mm, pitch 2, 4 or 10 millimeters.
MISUMI
Smallest Nut Outer Diameter
For complete product overview and details on Precision Ball Screws - Thread Diameter 10, Lead 2 ,4 or 10, Precision Grade C3, C5 or C7 see the sections below:
Days to Ship: | 10 Days or more |
---|
Precision Ball Screws - Screw diameter 12mm, pitch 2, 4, 5 or 10 millimeters.
MISUMI
Smallest Nut Outer Diameter
For complete product overview and details on Precision Ball Screws - Thread Diameter 12, Lead 2, 4, 5 or 10, Precision Grade C3, C5 or C7 see the sections below:
Days to Ship: | 10 Days or more |
---|
Precision Ball Screws - Screw diameter 2mm, pitch 5, 10 or 20 millimeters.
MISUMI
Smallest Nut Outer Diameter
For complete product overview and details on Precision Ball Screws - Thread Diameter 20, Lead 5, 10, 20 or 40, Precision Grade C5 or C7 see the sections below:
Days to Ship: | 10 Days or more |
---|
Ball Screws - Screw diameter 12mm or 15mm, compact nut.
MISUMI
Shaft Diameter 15, Lead 5 or 10, Compact Nut
Days to Ship: | 11 Days or more |
---|
Ball Screw Supports - Compatible with standard nuts.
MISUMI
Various sizes are available for the nut sizes of MISUMI Ball Screws.
Days to Ship: | 10 Days or more |
---|
Ball Screws - Configurable screw ends, standard nuts.
MISUMI
Rolled Ball Screws suitable for transfer application
Days to Ship: | 12 Days or more |
---|
MISUMI
•Product Category: Ball Screw Accessories
•Cost Efficient: Standard
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Cost Efficient |
Product Category |
Flange Shape |
Accuracy Grade |
Screw Shaft O.D. d(φ) |
Lead(mm) |
|
|
|
|
|
|
|
| |||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Ball Screws - Screw diameter 20mm, pitch 5, 10 or 20 millimeters. | Ball Screws - Screw diameter 25mm, pitch 5, 10 or 25 millimeters. | Ball Screws - Screw diameter 28mm or 32mm, pitch 6, 10 or 32 millimeters. | Precision Ball Screws - Screw diameter 25mm, pitch 5, 10 or 20 millimeters. | Ball Screws - Screw diameter 8 mm, pitch 2 or 4 millimeters. | Ball Screws - Screw diameter 10mm, pitch 2 or 4 millimeters. | Ball Screws - Screw diameter 12mm, pitch 5, 10 or 20 millimeters. | Ball Screws - Screw diameter 15mm, pitch 5, 10 or 20 millimeters. | Ball Screws - Screw diameter 15mm, 20mm or 25mm, pitch 5 or 10 millimeters. | Precision Ball Screws - Screw diameter 6mm or 8mm, pitch 2 millimeters. | Precision Ball Screws - Screw diameter 15mm, pitch 5, 10 or 20 millimeters. | Precision Ball Screws - Screw diameter 1mm, pitch 2, 4 or 10 millimeters. | Precision Ball Screws - Screw diameter 12mm, pitch 2, 4, 5 or 10 millimeters. | Precision Ball Screws - Screw diameter 2mm, pitch 5, 10 or 20 millimeters. | ||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 12 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Cost Efficient | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Product Category | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Precision Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Precision Ball Screws | Precision Ball Screws | Precision Ball Screws | Precision Ball Screws | Precision Ball Screws | Rolled Ball Screws | Ball Screw Accessories | Rolled Ball Screws | Ball Screw Accessories |
Flange Shape | Compact Flange | Compact Flange | Compact Flange | Square Flange | Compact Flange | Compact Flange | Compact Flange | Compact Flange | Block | Square Flange / Compact Flange | Square Flange | Square Flange | Square Flange | Square Flange | Compact Flange | - | Compact Flange | - |
Accuracy Grade | C7 / C10 | C7 / C10 | C10 | C5 / C7 | C7 / C10 | C7 / C10 | C7 / C10 | C7 / C10 | C10 | C3 / C5 / C7 | C3 / C5 / C7 | C3 / C5 / C7 | C3 / C5 / C7 | C5 / C7 | C10 | - | C10 | - |
Screw Shaft O.D. d(φ) | 20 | 25 | 28 ~ 32 | 25 | 8 | 10 | 12 ~ 14 | 15 | 15 ~ 25 | 6 ~ 8 | 15 | 10 | 12 | 20 | 12 | - | 8 ~ 32 | - |
Lead(mm) | 5 ~ 20 | 5 ~ 25 | 6 ~ 32 | 5 ~ 20 | 2 ~ 4 | 2 ~ 10 | 4 ~ 10 | 5 ~ 20 | 5 ~ 10 | 1 ~ 2 | 5 ~ 20 | 2 ~ 10 | 2 ~ 10 | 5 ~ 20 | 4 | - | 2 ~ 32 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy