(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Carriers

Search by specifying the lower class category

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 52 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Type
Cover Type
Properties
Inner Height H1(mm)
Carrier Internal Partition Number
Inner Width W1(mm)
Bending Radius R(mm)
Max. Cable O.D. Dp(φ)
Pitch P(mm)
Cable Insertion Surface
Cable Insertion Type

    Cable Carriers - Open-Close Flap

      Cable Carriers -Slit-

        Cable Carrier Support Channels

          Cable Carriers - Low Abrasion / Low Noise

            Cable Carriers - Compact

              Cable Carriers - Full Cover Flap

                Cable Carriers - Low Dust Raise / Low Noise

                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Product Series

                Cable Carriers - Open-Close Flap

                Cable Carriers -Slit-

                Cable Carrier Support Channels

                Cable Carriers - Low Abrasion / Low Noise

                Cable Carriers - Compact

                Cable Carriers - Full Cover Flap

                Cable Carriers - Low Dust Raise / Low Noise

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                Days to Ship Same day or more

                Show Stock Products

                8 Days or more 12 Days or more 8 Days or more Same day or more

                Show Stock Products

                8 Days or more 8 Days or more
                Specifications
                • inCAD Components
                • inCAD Components
                • inCAD Components
                • inCAD Components
                • inCAD Components
                • inCAD Components
                • inCAD Components
                TypeSquare ShapeSquare ShapeRelated ComponentsSquare ShapeSquare ShapeSquare ShapeModular Type Square Shape
                Cover TypeStandardStandard-StandardStandardFull Cover TypeStandard
                PropertiesStandardStandard-Low Noise / Low Frictional WearStandardStandardLow Particle Generation / Low Noise
                Inner Height H1(mm)9 ~ 24.514.6 ~ 32-15 ~ 359 ~ 1613 ~ 2515 ~ 35
                Carrier Internal Partition NumberNot Provided1Not Provided1-Not Provided1Not Provided1Not Provided1Not Provided1
                Inner Width W1(mm)14 ~ 9715 ~ 57-20 ~ 859 ~ 4414 ~ 9720 ~ 100
                Bending Radius R(mm)19 ~ 15028 ~ 200-30 ~ 15019 ~ 5030 ~ 10028 ~ 100
                Max. Cable O.D. Dp(φ)7 ~ 1911 ~ 25-12 ~ 287 ~ 1210 ~ 2012 ~ 28
                Pitch P(mm)20 ~ 4520 ~ 46-25 ~ 62.520 ~ 3220 ~ 4518 ~ 45
                Cable Insertion SurfaceInner Circumferential SurfaceOuter Circumferential Surface / Inner Circumferential Surface-Inner Circumferential SurfaceNot ProvidedInner Circumferential SurfaceInner Circumferential Surface
                Cable Insertion TypeSnap ((Open/Close)Slit Width Fixed-Snap ((Open/Close)-Snap ((Open/Close)Snap ((Open/Close)

                Loading...

                1. 1

                Related Categories to Cable Carriers