(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Thrust Plates - Oil Free, Copper Alloy
MISUMI
Is lubrication-free and thus, enables to reduce the amount of grease to be applied.
Days to Ship: | Same day or more |
---|
Show Stock Products
Wear Plate - Brass Bearing with Embedded Solid Lubricant, SFP
Oiles
•Material: Metal system
•Maximum Allowable PV Value (N/mm2m/s): 1.65
•Metal System Material: High tensile brass based / solid lubricant embedded
•Lubrication: Non-Lubricated
•Thickness T (mm): 10
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: 1045 Carbon Steel
For complete product overview and details on Slide Blocks - Oil Free see the sections below:
Days to Ship: | 12 Days or more |
---|
Thrust Plates - Oil Free, Multi Layer, Configurable
MISUMI
Is lubrication-free and thus, enables to reduce the amount of grease to be applied.
Days to Ship: | 14 Days or more |
---|
Thrust Plates - Oil Free, Size Configurable
MISUMI
Is lubrication-free and thus, enables to reduce the amount of grease to be applied.
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | Oiles | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | Wear Plate - Brass Bearing with Embedded Solid Lubricant, SFP | ||||
CAD |
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 14 Days or more | 15 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy