(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball Splines - Nut and Shaft Separate, Model LSAG
IKO
The IKO Linear Ball Spline G is a linear motion rolling guide in which an external cylinder performs endless linear motion along a spline shaft. Since two rows of steel balls come in contact with the raceway surface at four points, stable accuracy and rigidity can be achieved, even in applications where load with variable direction and size, or complex load is applied. The linear ball spline is extremely compact, thanks to its simple structure.
Days to Ship: | 11 Days or more |
---|
Ball Splines - Both Ends Tapped
MISUMI
•Type: Solid
•Left End Shape: Tapped
•Right End Shape: Tapped
•Ball Recirculating Type: Single
Days to Ship: | 12 Days or more |
---|
MISUMI
•Type: Polygonal Shaft
For complete product overview and details on Needle Bearing Guide Sets see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Type: Solid
•Left End Shape: Standard
•Right End Shape: Standard
•Ball Recirculating Type: Single
Days to Ship: | 12 Days or more |
---|
MISUMI
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Days to Ship: | 12 Days or more |
---|
Ball Splines - One End Threaded and Stepped, One End Tapped
MISUMI
•Type: Solid
•Left End Shape: Stepped Threaded
•Right End Shape: Tapped
•Ball Recirculating Type: Single
Days to Ship: | 12 Days or more |
---|
Ball Splines -Both Ends Stepped
MISUMI
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Days to Ship: | 12 Days or more |
---|
Ball Splines -Both Ends Stepped and Threaded
MISUMI
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Days to Ship: | 12 Days or more |
---|
Ball Splines - One End Stepped
MISUMI
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Days to Ship: | 12 Days or more |
---|
Ball Splines - Both Ends Stepped and Tapped
MISUMI
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Days to Ship: | 12 Days or more |
---|
Ball Splines - One End Stepped and Threaded
MISUMI
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Days to Ship: | 12 Days or more |
---|
Hexagon Shape Slide Guide - Set or Nut and Shaft Separate, NXO Series
Miyoshi Machinery
•Type: Polygonal Shaft
For complete product overview and details on Hexagon Shape Slide Guide - Set or Nut and Shaft Separate, NXO Series see the sections below:
Days to Ship: | 14 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nut Type |
End Shape (Left) |
End Shape (Right) |
Type |
Spline Shaft O.D. D(Ø) |
Torque |
Shaft material |
Number of Nuts(pc(s).) |
Nut Length |
Nut Overall Length L1(mm) |
Nut O.D. D1(Ø) |
Preload |
Accuracy Grade |
| ||||||||||||
Brand | IKO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Machinery |
Product Series | Hexagon Shape Slide Guide - Set or Nut and Shaft Separate, NXO Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 11 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 14 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| ||
Nut Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | - | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | Key Provided Type / Flanged Type | - |
End Shape (Left) | Standard | Tapped | - | Standard | Tapped | Stepped Threaded | Stepped | Stepped Threaded | Stepped | Stepped Tapped | Stepped Threaded | - |
End Shape (Right) | Standard | Tapped | - | Standard | Standard | Tapped | Stepped | Stepped Threaded | Standard | Stepped Tapped | Standard | - |
Type | Solid | Solid | Polygonal Shaft | Solid | Solid | Solid | Solid | Solid | Solid | Solid | Solid | Polygonal Shaft |
Spline Shaft O.D. D(Ø) | 5 ~ 30 | 6 ~ 30.8 | 6 ~ 16 | 6 ~ 30.8 | 6 ~ 30.8 | 6 ~ 30.8 | 6 ~ 30.8 | 6 ~ 30.8 | 6 ~ 30.8 | 8 ~ 30.8 | 6 ~ 30.8 | - |
Torque | Medium Torque | - | - | - | - | - | - | - | - | - | - | - |
Shaft material | - | 440C Stainless Steel / 52100 Bearing Steel Equivalent | - | 440C Stainless Steel / 52100 Bearing Steel Equivalent | 440C Stainless Steel / 52100 Bearing Steel Equivalent | 440C Stainless Steel / 52100 Bearing Steel Equivalent | SCM415 Alloy Steel (JIS) Equivalent / 440C Stainless Steel | 440C Stainless Steel / 52100 Bearing Steel Equivalent | 440C Stainless Steel / 52100 Bearing Steel Equivalent | 440C Stainless Steel / 52100 Bearing Steel Equivalent | 440C Stainless Steel / 52100 Bearing Steel Equivalent | - |
Number of Nuts(pc(s).) | 1 | 1 ~ 2 | - | 1 ~ 2 | 1 | 1 ~ 2 | 1 | 1 | 1 ~ 2 | 1 | 1 | - |
Nut Length | Standard / Long | - | - | - | - | - | - | - | - | - | - | - |
Nut Overall Length L1(mm) | 18 ~ 98 | 25 ~ 80 | - | 25 ~ 80 | 25 ~ 80 | 25 ~ 80 | 25 ~ 80 | 25 ~ 80 | 25 ~ 80 | 25 ~ 80 | 25 ~ 80 | - |
Nut O.D. D1(Ø) | 10 ~ 45 | 14 ~ 47 | - | 14 ~ 47 | 14 ~ 47 | 14 ~ 47 | 14 ~ 47 | 14 ~ 47 | 14 ~ 47 | 16 ~ 47 | 14 ~ 47 | - |
Preload | Standard | - | - | - | - | - | - | - | - | - | - | - |
Accuracy Grade | High Grade | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy