(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miniature Ball Bearing Guide Sets – Standard Type, Straight
MISUMI
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Days to Ship: | 9 Days or more |
---|
MISUMI
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Days to Ship: | 9 Days or more |
---|
Miniature Ball Guides - Flanged Type Bushing
MISUMI
•Type: Bushing
For complete product overview and details on Miniature Ball Guides - Flanged Type Bushing see the sections below:
Days to Ship: | 9 Days or more |
---|
Miniature Ball Guides - Compact Bushings
MISUMI
The compact type bushings are 1 ~ 2mm smaller in O.D. compared to the Standard Type using the same diameter shaft, contributing to space savings.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
•Type: Ball Cage
For complete product overview and details on Ball Sliders - Standard Type see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Miniature Ball Bearing Guide Sets – Standard Type, Both Ends Tapped, L Dimension Configurable
MISUMI
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets - Shafts, Both Ends Tapped, Hollow
MISUMI
•Type: Shaft Only
•Shaft Shape: Both Ends Tapped Hollow Type
•Shaft Bushing Material: 52100 Bearing Steel
Days to Ship: | 9 Days or more |
---|
Ball Guide - Limited Stroke, Model ST
IKO
The IKO Stroke Rotary Bushing is a linear motion rolling guide with a small diameter and sectional height. It can provide rotary and linear motion in the axial direction simultaneously with rotational motion. It is extremely compact, has high accuracy, and smooth motion with low frictional resistance, making it suitable for various measuring instruments, IC manufacturing devices, precision machines or other small and highly accurate parts. These are Stroke Rotary Bushing parts, ST Series
Days to Ship: | 11 Days or more |
---|
Miniature Ball Bearing Guide Sets - Retaining Ring, Straight
MISUMI
Ball Bearing realizes Linear and Rotary motions
Days to Ship: | 9 Days or more |
---|
Miniature Ball Guides - Shafts
MISUMI
•Type: Shaft Only
For complete product overview and details on Miniature Ball Guides - Shafts see the sections below:
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets – Standard Type, One End Tapped, Hollow
MISUMI
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets - Retaining Ring, One End Tapped, Hollow
MISUMI
Ball Bearing realizes Linear and Rotary motions
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets - Shafts, One End Tapped
MISUMI
•Type: Shaft Only
•Shaft Shape: One End Tapped Type
•Shaft Bushing Material: 52100 Bearing Steel
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets - Shafts, One End Threaded
MISUMI
•Type: Shaft Only
•Shaft Shape: One End Threaded Type
•Shaft Bushing Material: 52100 Bearing Steel
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets - Shafts, One End Tapped, Hollow
MISUMI
•Type: Shaft Only
•Shaft Shape: One End Tapped Hollow Type
•Shaft Bushing Material: 52100 Bearing Steel
Days to Ship: | 9 Days or more |
---|
Miniature Ball Bearing Guide Sets - Shafts, Both Ends Tapped
MISUMI
•Type: Shaft Only
•Shaft Shape: Both Ends Tappeed Type
•Shaft Bushing Material: 52100 Bearing Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Miniature Ball Bearing Guide Sets - Shafts, One End Threaded, One End Tapped
MISUMI
•Type: Shaft Only
•Shaft Shape: One End Threaded, One End Tapped Type
•Shaft Bushing Material: 52100 Bearing Steel
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Sale Type |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | IKO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Miniature Ball Bearing Guide Sets – Standard Type, Both Ends Tapped, L Dimension Configurable | Miniature Ball Bearing Guide Sets - Shafts, Both Ends Tapped, Hollow | Miniature Ball Bearing Guide Sets - Retaining Ring, Straight | Miniature Ball Bearing Guide Sets – Standard Type, One End Tapped, Hollow | Miniature Ball Bearing Guide Sets - Retaining Ring, One End Tapped, Hollow | Miniature Ball Bearing Guide Sets - Shafts, One End Threaded | Miniature Ball Bearing Guide Sets - Shafts, One End Tapped, Hollow | Miniature Ball Bearing Guide Sets - Shafts, Both Ends Tapped | Miniature Ball Bearing Guide Sets - Shafts, One End Threaded, One End Tapped | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 11 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Sale Type | Complete Set | Ball Cage | Bushing | Bushing | Ball Cage | Complete Set | Shaft Only | Bushing | Complete Set | Shaft Only | Complete Set | Complete Set | Shaft Only | Shaft Only | Shaft Only | Shaft Only | Shaft Only |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy