(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars

Technical Information【SHAFT COLLARS】

Tightening Method

Brand
Product Series
CAD
Days to Ship
Specifications
Tightening Method
Features
For Shaft Size(mm/inch)
O.D. (Outside Diameter)(mm/inch)
Width(mm/inch)
Material
Surface Finish
Width
Side Hole Machining
  • Degreasing

Shaft Collars - D cut.

    Shaft Collars - Split (inch).

      Shaft Collars - D shape, split.

      • Degreasing

      Shaft Collars - 2 threaded holes.

      • Degreasing
      • Spec Change
      • Price Reduction

      Shaft Collars - Set screw.

      • Spec Change

      Shaft Collars - Slit.

      • Spec Change

      Shaft Collars - Split.

      • Degreasing
      • Spec Change

      Shaft Collars - With damper, clamp type.

        Shaft Collars - Insert lock type, 2 holes.

        • Degreasing
        • Spec Change

        Shaft Collars - Bearing fixing, grooved , with clamp like slit.

        • Spec Change

        Shaft Collars - D cut, splined.

          Shaft Collars - Clamp type, counterbored holes (inches).

          • Degreasing
          • Spec Change

          Shaft Collars - With damper, split.

          • Degreasing
          • Spec Change

          Shaft Collars - Set screw, 2 or 4 holes.

          • Degreasing
          • Spec Change

          Shaft Collars - Threaded I.D., slit.

          • Degreasing
          • Spec Change

          Shaft Collars - Bearing fixing, set screw.

            Shaft Collars - Adjustment lever, wedge and side holes.

            • Spec Change

            Shaft Collars - D cut, split.

            • Degreasing
            • Spec Change

            Shaft Collars - 3 holes/tapped holes.

              Shaft Collars - With damper, clamp type (inch).

                Shaft Collars - With damper, split (inch).

                  Shaft Collars - Standard, set screw (inch).

                    Shaft Collars - Standard, clamp type, (inches).

                    • Spec Change

                    Shaft Collars - Split, two flat cuts.

                    • Degreasing
                    • Spec Change

                    Shaft Collars - Counterbored holes.

                      Shaft Collars - Split, 2 threaded holes.

                      • Spec Change

                      Shaft Collars - Threaded I.D., setscrew.

                      • Degreasing

                      Shaft Collars - With key groove slit.

                        Shaft Collars - Set screw, four side mounting holes (inches).

                          Shaft Collars - Set screw, with bearing fixing (inches).

                            Shaft Collars - Clamp type, 2 tapped holes (inches).

                              Shaft Collars - Clamp type, 2 lateral mounting holes (inches).

                                Shaft Collars - D cut, with clamp lever wedge.

                                  Shaft Collars - Clamp lever, 2 side mounting holes.

                                  • Spec Change

                                  Shaft Collars - Two flat cuts.

                                    Shaft Collars - Standard shape, clamp type.

                                    • Spec Change

                                    Shaft Collars - Hinge type.

                                    • Spec Change

                                    Shaft Collars - One touch.

                                    • Degreasing

                                    Shaft Collars - With key groove, set screw.

                                      Shaft Collars - Insert lock type, 3 holes/threads.

                                        Shaft Collars - Keyless bushing type.

                                          Shaft Collars - Set screw, two side mounting holes (inches).

                                            Collars for Shaft - Clamp type, track for bearing fixation (inches).

                                              Shaft Collars - Threaded internal diameter (inches).

                                                Shaft Collars - One touch (inch).

                                                Brand

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                HALDER

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                MISUMI

                                                Product Series

                                                Shaft Collars - D cut.

                                                Shaft Collars - Split (inch).

                                                Shaft Collars - D shape, split.

                                                Shaft Collars - 2 threaded holes.

                                                Shaft Collars - Set screw.

                                                Shaft Collars - Slit.

                                                Shaft Collars - Split.

                                                Shaft Collars - With damper, clamp type.

                                                Shaft Collars - Insert lock type, 2 holes.

                                                Shaft Collars - Bearing fixing, grooved , with clamp like slit.

                                                Shaft Collars - D cut, splined.

                                                Shaft Collars - Clamp type, counterbored holes (inches).

                                                Shaft Collars - With damper, split.

                                                Shaft Collars - Set screw, 2 or 4 holes.

                                                Shaft Collars - Threaded I.D., slit.

                                                Shaft Collars - Bearing fixing, set screw.

                                                Shaft Collars - Adjustment lever, wedge and side holes.

                                                Shaft Collars - D cut, split.

                                                Shaft Collars - 3 holes/tapped holes.

                                                Shaft Collars - With damper, clamp type (inch).

                                                Shaft Collars - With damper, split (inch).

                                                Shaft Collars - Standard, set screw (inch).

                                                Shaft Collars - Standard, clamp type, (inches).

                                                Shaft Collars - Split, two flat cuts.

                                                Shaft Collars - Counterbored holes.

                                                Shaft Collars - Split, 2 threaded holes.

                                                Shaft Collars - Threaded I.D., setscrew.

                                                Shaft Collars - With key groove slit.

                                                Shaft Collars - Set screw, four side mounting holes (inches).

                                                Shaft Collars - Set screw, with bearing fixing (inches).

                                                Shaft Collars - Clamp type, 2 tapped holes (inches).

                                                Shaft Collars - Clamp type, 2 lateral mounting holes (inches).

                                                Shaft Collars - D cut, with clamp lever wedge.

                                                Shaft Collars - Clamp lever, 2 side mounting holes.

                                                Shaft Collars - Two flat cuts.

                                                Shaft Collars - Standard shape, clamp type.

                                                Shaft Collars - Hinge type.

                                                Shaft Collars - One touch.

                                                Shaft Collars - With key groove, set screw.

                                                Shaft Collars - Insert lock type, 3 holes/threads.

                                                Shaft Collars - Keyless bushing type.

                                                Shaft Collars - Set screw, two side mounting holes (inches).

                                                Collars for Shaft - Clamp type, track for bearing fixation (inches).

                                                Shaft Collars - Threaded internal diameter (inches).

                                                Shaft Collars - One touch (inch).

                                                CAD
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                • 2D / 3D
                                                Days to Ship 8 Days or more 5 Days or more 5 Days or more Same day or more

                                                Show Stock Products

                                                Same day or more

                                                Show Stock Products

                                                Same day or more

                                                Show Stock Products

                                                Same day or more

                                                Show Stock Products

                                                Same day or more

                                                Show Stock Products

                                                8 Days or more 8 Days or more 8 Days or more 32 Days or more Same day or more

                                                Show Stock Products

                                                8 Days or more Same day or more

                                                Show Stock Products

                                                8 Days or more Same day or more

                                                Show Stock Products

                                                Same day or more

                                                Show Stock Products

                                                8 Days or more 35 Days or more 35 Days or more 5 Days or more 32 Days or more Same day or more

                                                Show Stock Products

                                                8 Days or more 8 Days or more 8 Days or more 8 Days or more 5 Days or more 5 Days or more 32 Days or more 32 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 5 Days or more 32 Days or more 32 Days or more 32 Days or more
                                                Specifications
                                                • inCAD Components
                                                • INCH
                                                • INCH
                                                • METRIC
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                • INCH
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • INCH
                                                • INCH
                                                • INCH
                                                • INCH
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • METRIC
                                                • inCAD Components
                                                • INCH
                                                • INCH
                                                • INCH
                                                • INCH
                                                • inCAD Components
                                                • inCAD Components
                                                • inCAD Components
                                                  • METRIC
                                                  • inCAD Components
                                                  • METRIC
                                                  • inCAD Components
                                                  • METRIC
                                                  • inCAD Components
                                                  • METRIC
                                                  • inCAD Components
                                                  • METRIC
                                                  • INCH
                                                  • INCH
                                                  • INCH
                                                  • INCH
                                                  Tightening MethodSet ScrewTwo Piece Clamp-OnTwo Piece Clamp-OnOne Piece Clamp-onSet ScrewOne Piece Clamp-onTwo Piece Clamp-OnOne Piece Clamp-onWedgeOne Piece Clamp-onOne Piece Clamp-onOne Piece Clamp-onTwo Piece Clamp-OnSet ScrewOne Piece Clamp-onSet ScrewWedgeTwo Piece Clamp-OnOne Piece Clamp-onOne Piece Clamp-onTwo Piece Clamp-OnSet ScrewOne Piece Clamp-onTwo Piece Clamp-OnOne Piece Clamp-onTwo Piece Clamp-OnSet ScrewOne Piece Clamp-onSet ScrewSet ScrewOne Piece Clamp-onOne Piece Clamp-onWedgeOne Piece Clamp-onOne Piece Clamp-onOne Piece Clamp-on / Two Piece Clamp-OnHingedOne-TouchSet ScrewWedgeHi-GripSet ScrewOne Piece Clamp-onOne Piece Clamp-onOne-Touch
                                                  FeaturesD-CutStandardD-CutWith Side HolesStandardStandardStandardWith UrethaneWith Side HolesFor Bearing MountingD-CutWith Side HolesWith UrethaneWith Side HolesThreadedFor Bearing MountingWith Clamp Lever / With Side HolesD-CutWith Side HolesWith UrethaneWith UrethaneStandardStandardTwo FlatsWith Side HolesWith Side HolesThreadedWith KeywayWith Side HolesFor Bearing MountingWith Side HolesWith Side HolesWith Clamp Lever / D-CutWith Clamp Lever / With Side HolesWith Side Holes / Two Flats-StandardWith Side Holes / Two FlatsWith KeywayWith Side HolesStandardWith Side HolesFor Bearing MountingThreadedTwo Flats
                                                  For Shaft Size(mm/inch)6 mm ~ 30 mm0.13 in (1/8") ~ 1.50 in (1-1/2")0.25 in (1/4") ~ 1.50 in (1-1/2")6 mm ~ 50 mm3 mm ~ 50 mm3 mm ~ 100 mm3 mm ~ 100 mm3 mm ~ 50 mm10 mm ~ 50 mm3 mm ~ 50 mm8 mm ~ 50 mm0.25 in (1/4") ~ 1.50 in (1-1/2")6 mm ~ 30 mm3 mm ~ 50 mm3 mm ~ 30 mm3 mm ~ 40 mm10 mm ~ 30 mm8 mm ~ 50 mm6 mm ~ 50 mm0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")10 mm ~ 30 mm6 mm ~ 50 mm6 mm ~ 50 mm3 mm ~ 30 mm10 mm ~ 30 mm0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")10 mm ~ 30 mm6 mm ~ 30 mm6 mm ~ 40 mm6 ~ 4010 mm ~ 30 mm10 mm ~ 30 mm10 mm ~ 30 mm10 mm ~ 50 mm12 mm ~ 35 mm0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.50 in (1-1/2")0.13 in (1/8") ~ 1.00 in (1")0.50 in (1/2") ~ 1.00 in (1")
                                                  O.D. (Outside Diameter)(mm/inch)20 mm ~ 45 mm--20 mm ~ 85 mm7 mm ~ 79 mm16 mm ~ 150 mm16 mm ~ 150 mm15 mm ~ 85 mm25 mm ~ 78 mm16 mm ~ 85 mm30 mm ~ 85 mm-20 mm ~ 55 mm18 mm ~ 86 mm16 mm ~ 55 mm10 mm ~ 60 mm28 mm ~ 52 mm30 mm ~ 85 mm20 mm ~ 85 mm--0.38 in (3/8") ~ 2.25 in (2-1/4")-30 mm ~ 55 mm24 mm ~ 88 mm20 mm ~ 85 mm7 mm ~ 46 mm30 mm ~ 55 mm----28 mm ~ 52 mm28 mm ~ 70 mm20 mm ~ 70 mm20 ~ 6530 mm ~ 55 mm50 mm ~ 70 mm20 mm ~ 46 mm25 mm ~ 78 mm42 mm ~ 68 mm--0.50 in (1/2") ~ 1.75 in (1-3/4")-
                                                  Width(mm/inch)8 mm ~ 12 mm0.25 in (1/4") ~ 0.56 in (9/16")-8 mm ~ 30 mm5 mm ~ 25 mm6 mm ~ 36 mm6 mm ~ 36 mm10 mm ~ 27 mm10 mm ~ 15 mm9 mm ~ 26 mm8 mm ~ 22 mm0.31 in (5/16") ~ 0.56 in (9/16")10 mm ~ 20 mm6 mm ~ 25 mm8 mm ~ 15 mm6 mm ~ 21 mm14 mm8 mm ~ 22 mm8 mm ~ 22 mm--0.25 in (1/4") ~ 0.88 in (7/8")0.25 in (1/4") ~ 0.56 in (9/16")10 mm ~ 15 mm8 mm ~ 22 mm8 mm ~ 22 mm6 mm ~ 15 mm10 mm ~ 15 mm--0.25 in (1/4") ~ 0.56 in (9/16")0.25 in (1/4") ~ 0.56 in (9/16")14 mm12 mm ~ 18 mm8 mm ~ 18 mm9 ~ 1510 mm ~ 15 mm30 mm6 mm ~ 20 mm10 mm ~ 15 mm27 mm ~ 28.5 mm--0.25 in (1/4") ~ 0.50 in (1/2")-
                                                  MaterialSteel / Stainless SteelSteel / Stainless Steel / AluminumSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless Steel / AluminumSteel / Stainless Steel / AluminumSteel / Stainless Steel / AluminumSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless Steel / AluminumSteel / Stainless Steel / AluminumSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless Steel / AluminumSteel / Stainless SteelSteel / Stainless Steel / AluminumSteel / Stainless SteelSteel / Stainless SteelSteelSteel / Stainless Steel / AluminumSteel / Stainless Steel / AluminumSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelAluminumSteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless SteelAluminum
                                                  Surface FinishNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Clear Anodized / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Clear Anodized / Black Anodized / Black OxideNone / Electroless Nickel / Clear Anodized / Black Anodized / Black OxideNone / Electroless Nickel / Clear Anodized / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Clear Anodized / Black Anodized / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Clear Anodized / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideElectroless Nickel / Black OxideNone / Electroless Nickel / Clear Anodized / Black OxideNone / Electroless Nickel / Clear Anodized / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideElectroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / PlatedNone / Electroless Nickel / Black OxideClear AnodizedElectroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideNone / Electroless Nickel / Black OxideClear Anodized
                                                  WidthStandard TypeStandard TypeStandard TypeStandard TypeStandard Type / Compact Type / Wide TypeStandard Type / Compact TypeStandard Type / Compact Type / BalancedStandard Type / Compact TypeStandard TypeStandard Type / Compact TypeStandard Type / Compact TypeStandard TypeStandard Type / Compact TypeStandard TypeStandard TypeStandard Type / Compact TypeCompact TypeStandard Type / Compact TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeCompact TypeStandard Type / Compact TypeStandard Type-Standard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard Type
                                                  Side Hole MachiningNoneNone-2 Thru Holes / 2 Tapped HolesNoneNoneNoneNone2 Thru Holes / 2 Tapped HolesNoneNone2 Thru Holes / 2 Counterbored HolesNone2 Thru Holes / 4 Thru Holes / 2 Tapped Holes / 4 Tapped HolesNoneNone2 Tapped HolesNone3 Thru Holes / 3 Tapped HolesNoneNoneNoneNoneNone2 Counterbored Holes / 3 Counterbored Holes2 Thru Holes / 2 Tapped HolesNoneNone4 Thru HolesNone2 Tapped Holes2 Thru HolesNone2 Tapped HolesNone / 2 Tapped Holes-NoneNone / 2 Tapped HolesNone3 Thru Holes / 3 Tapped HolesNone2 Thru HolesNoneNoneNone

                                                  Loading...

                                                  Application example related to this category

                                                  Related Categories to Shaft Collars