(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【LINEAR SHAFTS】
Precision Linear Shafts - Both ends tapped.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 30mm
[Length range]15mm - 500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shaft - Straight (not machined).
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Straight Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent and 1045 Carbon Steel Equivalent and 304 Stainless Steel, with the following options for Surface Treatment: Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 3mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | Same day or more |
---|
Show Stock Products
Precision Linear Shafts - One end female threaded.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One end Taped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]20mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Both ends with retaining ring grooves.
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Precision Linear Shaft with Retaining Ring Grooves on Both Ends are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 3mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Both ends tapped, flats/ precision type.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]15mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts- Both ends female threaded.
MISUMI
Both End Tapped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end threaded one end tapped.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Threaded, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Axes - Fully configurable ends.
MISUMI
Precision Linear Shaft with Configurable Shaft Ends are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]20mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 12 Days or more |
---|
Precision Linear Shafts - Hollow, straight (not machined).
MISUMI
Straight Precision Hollow Linear Shaft are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Set screw groove, tapped or threaded end.
MISUMI
Case hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped or Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 30mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end tapped with wrench flat / precision type.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One end Taped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]15mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 5 Days or more |
---|
Precision Linear Shafts - Both ends stepped, tapped ends, wrench flat.
MISUMI
Case hardened stainless steel with low temp black chrome and 1045 with hard chrome added as new. [3/31/2023]
Both Ends Stepped and Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Hardened steel, full length, one/both ends female threaded.
MISUMI
One Ends Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 20mm
[Length range]20mm - 150mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end threaded, one end tapped, wrench flat/ cross.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Threaded, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 5mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Surface treatment fully plated, nickel plating.
MISUMI
One End Tapped or Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent and 1045 Carbon Steel Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 8mm - 50mm
[Length range]25mm - 998mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 12 Days or more |
---|
Precision Linear Shafts - Threaded end, thread diameter equal to shaft diameter.
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 3mm - 30mm
[Length range]25mm - 1482mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Both ends threaded, thread diameter equal to shaft diameter.
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 3mm - 30mm
[Length range]25mm - 1464mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Hollow, one end female threaded.
MISUMI
One End Tapped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - tapered end, male/ female threaded end.
MISUMI
Case hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped, One End Tapered Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 20mm
[Length range]25mm - 1398mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Both ends male threaded, undercut.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Both ends threaded, undercut, wrench flat / cross.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Straight (inches).
MISUMI
Straight Precision Inch Linear Shafts are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.25(1/4) - 1.50(1-1/2)
[Length range]0.75 - 60.00. Use the alteration LKC to specify the length in 0.001 increment.
Metric option available, please click Here.
Days to Ship: | 6 Days |
---|
Precision Linear Shafts - One end female threaded (inch).
MISUMI
One End Taped Precision Inch Linear Shafts are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.25(1/4) - 1.50(1-1/2)
[Length range]0.75 - 60.00. Use the alteration LKC to specify the length in 0.001 increment.
Metric option available, please click Here.
Days to Ship: | 6 Days |
---|
Precision Linear Shafts - Both female threaded end (inch).
MISUMI
Both End Taped Precision Inch Linear Shafts are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.25(1/4) - 1.50(1-1/2)
[Length range]0.75 - 60.00. Use the alteration LKC to specify the length in 0.001 increment.
Inch option available, please click Here.
Days to Ship: | 6 Days |
---|
Precision Linear Shafts - One end threaded, one end tapped, undercut, wrench flats or cross.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Threaded with Undercut, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Both ends stepped, tapped / non.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Stepped and Tapped or Not-Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Hollow, male/ female threaded ends.
MISUMI
One End Threaded, One End Tapped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 40mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end threaded.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 5mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
MISUMI
One or Both End Stepped and Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is 0.03.
[Diameter range] 4mm - 30mm
[Length range]25mm - 455mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 12 Days or more |
---|
Precision Linear Shafts - Hollow, both ends stepped.
MISUMI
Both Ends Stepped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Both ends with retaining ring grooves (inches).
MISUMI
Inch Precision Linear Shaft with Retaining Ring Grooves on Both Ends are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.25(1/4) - 1.00(1)
[Length range]1.00 - 45.00. Use the alteration LKC to specify the length in 0.001 increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Threaded end, stepped end, tapped or not tapped end.
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
One End Stepped and Tapped or Not-Tapped, One End Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Straight, without machining, Thomson (inches).
Thomson Linear
For complete product overview and details on 60 Case Quick Shaft - Straight, Inch (Thomson Linear) see the sections below:
Days to Ship: | 11 Days |
---|
Straight Linear Shaft - 440C Stainless Steel, Metric
Thomson Linear
•Basic Shape : Straight
•End Shape (Left) : No Machining
•End Shape (Right) : No Machining
For complete product overview and details on 60 Case LinearRace - Straight, 440C Stainless Steel, Metric (Thomson Linear) see the sections below:
Days to Ship: | Quote |
---|
Precision Linear Shafts - One end threaded, undercut.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1495mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end threaded, undercut, wrench flat/ cross drilled hole.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1495mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Both ends threaded with wrench flat/ cross.
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - One end stepped, tapped on one or both ends.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Stepped, Both Ends Tapped or Not-Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - One end stepped, female threaded on one or both ends, wrench flats.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Stepped, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end female/ male threaded and hex socket type.
MISUMI
Case hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped or Threaded, One End with Hex Socket, Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 20mm
[Length range]20mm - 1400mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - Key groove on one end.
MISUMI
Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Precision Linear Shaft with Key Groove on One End are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Predrilled.
MISUMI
Precision Linear Shaft for Continuous Support are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 10mm - 50mm
[Length range]200mm - 1500mm.
Inch option available, please click Here.
Days to Ship: | 10 Days or more |
---|
Precision Linear Shafts - One end stepped, both female threaded ends (inch).
MISUMI
One End Stepped and Tapped, One End Tapped Precision Inch Linear Shafts are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.38(3/8) - 1.50(1-1/2)
[Length range]1.00 - 59.90. Use the alteration LKC to specify the length in 0.001 increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Precision Linear Shafts - Straight, without machining, stainless steel, Thomson (inches).
Thomson Linear
•Basic Shape : Straight
•End Shape (Left) : No Machining
•End Shape (Right) : No Machining
For complete product overview and details on 60 Case Quick Shaft - Straight, 440C Stainless Steel, Inch (Thomson Linear) see the sections below:
Days to Ship: | 11 Days |
---|
Precision Linear Shafts - One end threaded, wrench flat / cross.
MISUMI
Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Basic Shape |
Shaft Dia. D(mm) |
Shaft Dia. D(inch) |
End Shape (Left) |
End Shape (Right) |
Shaft End Perpendicularity |
Material |
Heat Treated |
Surface Finish |
Shaft Tolerance |
Tightening Tool Type |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Thomson Linear | Thomson Linear | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Thomson Linear | MISUMI |
Product Series | Precision Linear Shafts - Both ends with retaining ring grooves. | Precision Linear Shafts - Both ends tapped, flats/ precision type. | Precision Linear Shafts - Set screw groove, tapped or threaded end. | Precision Linear Shafts - One end tapped with wrench flat / precision type. | Precision Linear Shafts - Both ends stepped, tapped ends, wrench flat. | Precision Linear Shafts - Hardened steel, full length, one/both ends female threaded. | Precision Linear Shafts - One end threaded, one end tapped, wrench flat/ cross. | Precision Linear Shafts - Surface treatment fully plated, nickel plating. | Precision Linear Shafts - Threaded end, thread diameter equal to shaft diameter. | Precision Linear Shafts - Both ends threaded, thread diameter equal to shaft diameter. | Precision Linear Shafts - tapered end, male/ female threaded end. | Precision Linear Shafts - Both ends male threaded, undercut. | Precision Linear Shafts - Both ends threaded, undercut, wrench flat / cross. | Precision Linear Shafts - One end threaded, one end tapped, undercut, wrench flats or cross. | Precision Linear Shafts - Hollow, male/ female threaded ends. | Precision Linear Shafts - Both ends with retaining ring grooves (inches). | Precision Linear Shafts - Threaded end, stepped end, tapped or not tapped end. | Precision Linear Shafts - Straight, without machining, Thomson (inches). | Precision Linear Shafts - One end threaded, undercut, wrench flat/ cross drilled hole. | Precision Linear Shafts - Both ends threaded with wrench flat/ cross. | Precision Linear Shafts - One end stepped, tapped on one or both ends. | Precision Linear Shafts - One end stepped, female threaded on one or both ends, wrench flats. | Precision Linear Shafts - One end female/ male threaded and hex socket type. | Precision Linear Shafts - One end stepped, both female threaded ends (inch). | Precision Linear Shafts - Straight, without machining, stainless steel, Thomson (inches). | Precision Linear Shafts - One end threaded, wrench flat / cross. | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 6 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more | 6 Days or more | 10 Days or more | 6 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 5 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 6 Days or more | 6 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 6 Days | 6 Days | 6 Days | 10 Days or more | 6 Days or more | 10 Days or more | 6 Days or more | 12 Days or more | 10 Days or more | 6 Days or more | 6 Days or more | 11 Days | Quote | 10 Days or more | 10 Days or more | 6 Days or more | 6 Days or more | 10 Days or more | 10 Days or more | 6 Days or more | 10 Days or more | 6 Days or more | 11 Days | 6 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Basic Shape | Straight | Straight | Straight | Straight | Straight | Hollow | One End Stepped | Straight / One End Stepped / Both Ends Stepped | Hollow | Straight / One End Stepped | Straight | Both Ends Stepped | Straight | One End Stepped | Straight / One End Stepped | Straight | Straight | Hollow | Straight / One End Stepped | Both Ends Stepped | Both Ends Stepped | Straight | Straight | Straight | One End Stepped | Both Ends Stepped | Hollow One End Stepped | One End Stepped | One End Stepped / Both Ends Stepped | Hollow Both Ends Stepped | Straight | Both Ends Stepped | Straight | Straight | One End Stepped | One End Stepped | Both Ends Stepped | One End Stepped | One End Stepped | Straight / One End Stepped | Straight | Straight | One End Stepped | Straight | One End Stepped |
Shaft Dia. D(mm) | 4 ~ 50 | 3 ~ 50 | 4 ~ 50 | 3 ~ 30 | 6 ~ 50 | 6 ~ 50 | 4 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 30 | 6 ~ 50 | 8 ~ 50 | 6 ~ 20 | 6 ~ 50 | 8 ~ 50 | 3 ~ 30 | 3 ~ 30 | 6 ~ 50 | 6 ~ 20 | 8 ~ 50 | 8 ~ 50 | - | - | - | 8 ~ 50 | 8 ~ 50 | 6 ~ 40 | 4 ~ 50 | 4 ~ 30 | 6 ~ 50 | - | 8 ~ 50 | - | 8 | 8 ~ 50 | 8 ~ 50 | 6 ~ 50 | 8 ~ 50 | 8 ~ 50 | 6 ~ 20 | 6 ~ 50 | 10 ~ 50 | - | - | 6 ~ 50 |
Shaft Dia. D(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1" ~ 5/8" | 1" ~ 5/8" | 1" ~ 5/8" | - | - | - | - | - | - | 1" ~ 5/8" | - | 1" ~ 5/8" | - | - | - | - | - | - | - | - | - | 1" ~ 5/8" | 1" ~ 5/8" | - |
End Shape (Left) | Tapped | No Machining | Tapped | Retaining Ring Groove | Tapped | Tapped | Threaded | No Machining / Tapped / Threaded / Retaining Ring Groove / Tapped Holes / Hex Hole / Tapered | No Machining | No Machining / Tapped / Threaded / Set Screw Groove | Tapped | Tapped | Tapped | Threaded | No Machining / Tapped / Threaded | Threaded | Threaded | Tapped | Tapered | Threaded | Threaded | No Machining | Tapped | Tapped | Threaded | No Machining / Tapped | Threaded | Threaded | Threaded | No Machining | Retaining Ring Groove | No Machining / Tapped | No Machining | No Machining | Threaded | Threaded | Threaded | No Machining / Tapped | Tapped | Tapped / Threaded | Keyway | No Machining | Tapped | No Machining | Threaded |
End Shape (Right) | Tapped | No Machining | No Machining | Retaining Ring Groove | Tapped | Tapped | Tapped | No Machining / Tapped / Threaded / Retaining Ring Groove / Tapped Holes / Hex Hole / Tapered | No Machining | Set Screw Groove | No Machining | Tapped | No Machining / Tapped | Tapped | No Machining / Threaded | No Machining | Threaded | No Machining | Tapped / Threaded | Threaded | Threaded | No Machining | No Machining | Tapped | Tapped | No Machining / Tapped | Tapped | No Machining | No Machining / Tapped / Threaded | No Machining | Retaining Ring Groove | Threaded | No Machining | No Machining | No Machining | No Machining | Threaded | Tapped | Tapped | Hex Hole | No Machining | No Machining | Tapped | No Machining | No Machining |
Shaft End Perpendicularity | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | Perpendicularity (0.2) / Perpendicularity (0.03) | - | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | - | Perpendicularity (0.2) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | Perpendicularity (0.2) | Perpendicularity (0.2) | - | Perpendicularity (0.2) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) / Perpendicularity (0.03) | - | - | - | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) / Perpendicularity (0.03) | - | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.03) | - | - | Perpendicularity (0.2) | - | - | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) / Perpendicularity (0.03) | Perpendicularity (0.2) | Perpendicularity (0.2) | Perpendicularity (0.2) | - | - | Perpendicularity (0.2) / Perpendicularity (0.03) |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel |
Heat Treated | Not Hardened | Not Hardened | Not Hardened | Not Hardened | Not Hardened | - | Not Hardened | - | - | - | Not Hardened / Induction Hardened | Not Hardened / Induction Hardened | - | Not Hardened / Induction Hardened | - | Not Hardened | Not Hardened | - | - | Not Hardened | Not Hardened / Induction Hardened | - | - | - | Not Hardened / Induction Hardened | Not Hardened | - | Not Hardened | Induction Hardened | - | - | Not Hardened | - | - | Not Hardened | Not Hardened / Induction Hardened | Not Hardened / Induction Hardened | Not Hardened | Not Hardened / Induction Hardened | - | Not Hardened | - | - | - | Not Hardened / Induction Hardened |
Surface Finish | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | Electroless Nickel | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome | None / Hard Chrome | None / Hard Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome | None / Hard Chrome / Low Temperature Black Chrome | None | None | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome / Low Temperature Black Chrome | None / Hard Chrome | None / Hard Chrome | None | None / Hard Chrome / Low Temperature Black Chrome |
Shaft Tolerance | h5 ~ f8 | h5 ~ f8 | h5 ~ f8 | h5 ~ f8 | h5 ~ f8 | g6 | h5 ~ f8 | h5 ~ g6 | g6 | g6 | h5 ~ f8 | h5 ~ f8 | g6 | h5 ~ f8 | g6 | h5 ~ f8 | h5 ~ f8 | g6 | h5 ~ g6 | h5 ~ f8 | h5 ~ f8 | - | - | - | h5 ~ f8 | h5 ~ f8 | g6 | h5 ~ f8 | g6 | g6 | - | h5 ~ f8 | - | - | h5 ~ f8 | h5 ~ f8 | h5 ~ f8 | h5 ~ f8 | h5 ~ f8 | g6 | h5 ~ f8 | g6 | - | - | h5 ~ f8 |
Tightening Tool Type | - | - | - | - | With Wrench Flats / With Cross-Drilled Hole | - | - | - | - | - | With Wrench Flats / With Cross-Drilled Hole | With Wrench Flats | - | With Wrench Flats / With Cross-Drilled Hole | - | - | - | - | - | - | With Wrench Flats / With Cross-Drilled Hole | - | - | - | With Wrench Flats / With Cross-Drilled Hole | - | - | - | None / With Wrench Flats | - | - | - | - | - | - | With Wrench Flats / With Cross-Drilled Hole | With Wrench Flats / With Cross-Drilled Hole | - | With Wrench Flats | - | - | - | - | - | With Wrench Flats / With Cross-Drilled Hole |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy