(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Screw Adapter (Variable Screw Diameter Type), SAD-SD
NBK
•Type: Full Thread
•Screw Type: Coarse Thread
•Type: Thread Dia.
Days to Ship: | 8 Days or more |
---|
Screw Adapter (Long Screw Type), SAD-FT
NBK
•Type: Full Thread
•Screw Type: Coarse Thread
•Type: Long Threaded Stud
Days to Ship: | 8 Days or more |
---|
Screw adapter (Left screw type), SAD-LC
NBK
•Type: Full Thread
•Screw Type: Coarse Thread
•Type: Left Screw
Days to Ship: | 8 Days or more |
---|
Screw adapter (Fine thread type), SAD-RF
NBK
•Type: Full Thread
•Screw Type: Fine Thread
•Type: Fine Thread
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Material |
Screw Type |
Thread Dia. M |
Thread Pitch |
Screw Length L |
Brand | NBK | NBK | NBK | NBK |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Type | Full Thread | Full Thread | Full Thread | Full Thread |
Material | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel |
Screw Type | Coarse Thread | Coarse Thread | Coarse Thread | Fine Thread |
Thread Dia. M | 8 | 4 ~ 10 | 4 ~ 10 | 5 ~ 8 |
Thread Pitch | 1.25 | 0.7 ~ 1.5 | 0.7 ~ 1.5 | 0.5 ~ 1 |
Screw Length L | 12 ~ 20 | 40 ~ 120 | 12 ~ 80 | 12 ~ 63 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy