(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MISUMI Gas Springs(Body Type:GSU)

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 26 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand

    Gas Springs GSU (with Linked System)

    Brand

    MISUMI

    Product Series

    Gas Springs GSU (with Linked System)

    CAD
    • 2D / 3D
    Days to Ship 6 Days
    Set/single itemBody only
    Outer diameter (D)(mm)12 ~ 32
    Stroke (S)(mm)7 ~ 125
    L Dimension (L)(mm)56 ~ 295
    Initial load(N)50 ~ 3200
    Maximum load(N)-
    Plate Type-
    Gas Venting With Hose LinkageNo
    Mounting position (Flange shape)-
    Body TypeGSU
    Brand-

    Loading...

    1. 1

    Related Categories to Gas Springs